Sensing and Control
 
Product Overview

MICRO SWITCH™ V15W Series Watertight Miniature Switches The MICRO SWITCH™ V15W
is a miniature-sized basic switch designed for harsh-duty, wash down areas. Rugged yet precise, the series provides machine control for turning circuits on and off. The V15W can be used in a wide range of challenging environments and is designed for applications requiring electrical ratings from 0.1 A to 10 A. Standard in the V-size package, the V15W is watertight to an IP67 rating (with wired leads). Choose the V15W when you need accurate repeatability in a compact, lightweight, and long lasting basic switch.

Value to Customers

The V15W Series offers

Value:
Rugged yet precise, the V15W product performance matches customer design expectations for compactness, accurate repeatability, and extended life, giving them flexibility in a wide range of washdown applications
Customization:
For design engineering flexibility, the V15W Series features a variety of straight, roller, simulated roller, and special actuators to choose from (connectors on lead wires also available) Many switch characteristics are available to create thousands of different potential configurations
Reliability:
Designed specifically for challenging outdoor applications, the V15W gives repeatable and consistent performance within a range of conditions
Environmental Protection:
Able to operate under difficult environmental conditions, the MICRO SWITCH™ V15W Series is designed to work in watertight or sealed applications requiring greater than or equal to15g of operating force Rated to IP67 (except terminal parts)
Industry-leading Current Capability:
The only V-sized switch rated up to 10A! The higher rating allows the V15W to be used in a wider range of high current consumer and industrial applications.
Potential Applications

For use in potential applications where a pre-wired sealed on/off switch is required such as:

ATV and Off-road Vehicles:
Brake light assemblies, brake position detection, handle bar controls, run-away prevention, shift lever position (golf carts), marine controls
Construction and Agriculture:
Joystick controls, pushbuttons, seat position detection (lawn and turf), pedal position detection, run-away prevention, lighting controls, PTO position detection, position detection on attachments, position detection on hydraulic systems (wake-up)
Industrial:
Washdown factory floor, factory machinery, pressure/temp/flow switches, motor-controls (on/off, auto-stop), ice makers, valve position
Medical Equipment:
Hospital bed controls, dental chairs, foot-pedals, pneumatic switches


 

CONTACT US
First Name:
Last Name:
Email:
Phone Number:
Country:
Zip:
Organization:
Comments: