The only thing missing is the wire.
Go farther. Work smarter. Explore new possibilities. Just by cutting the cord and making the switch.
Honeywell’s Limitless™ switches combine every advantage you’d expect:
- More flexibility - can potentially network up to 16 switches.
- More uptime - less maintenance and reduced work disruptions.
- More savings - reduces the costs of wiring, installation, commissioning, and maintenance.
- More standard options - connects using 802.15.4 RF 2.4 GHz standard radio bands.
- More diagnostics - stay aware of battery health and signal strength.
- More security - conforms to the international IEEE 802.15.4 standard and features a 16-bit address and 128-bit AES security key.
What if there were no limits?
With Limitless™ technology, we’re harnessing the power of possibility. We’re bringing the promise of wireless technology to a world of applications. Our series of switches is just the beginning. This is a gateway, a springboard to a world of wireless applications.
It’s time to switch. Switch to wireless. Switch to Limitless™ products.