/content/sps/kr/ko/search-results.html

초소형 기본 스위치

ZD 시리즈

최대 3 A ac 및 dc(UL, cUL, ENEC, CQC). 다양한 액추에이터, 힘, 단자부. 장착에는 9,5mm 센터 및 일체형 핀이 포함됨

제품설명

Honeywell의 마이크로 스위치 ZD 시리즈는 밀폐형 초소형 스냅액션 스위치입니다. 크기는 작지만 ZD 시리즈는 로직 레벨(저전류, 저압)부터 제한된 전력 작업용 스위칭(최대 3A/125Vac)에 이르기까지 전기 부하 제어용 등급을 받았습니다.

이 스위치는 통합 도선과 함께 제공될 경우 IP67까지 밀폐 기능을 구현하며 스위치 어셈블리가 환경에서 액체 또는 미립자 오염물에 노출될 수 있는 분야에 적합합니다.

데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
application/pdf 612.46 KB
8/17/2022
612.46 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
설치 안내
Name
Description
File Size
Date
Size
PK 80173: Z Series Basic Switches
application/pdf 136.3 KB
9/14/2021
136.3 KB
브로슈어
Name
Description
File Size
Date
Size
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
MICRO SWITCH Sealed Basic Comparison
application/pdf 715.04 KB
9/23/2022
715.04 KB
MICRO SWITCH Subminiature Basic Switch Comparison
application/pdf 650.54 KB
9/23/2022
650.54 KB
테크니컬 노트
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
4/4/2023
2.66 MB
Solutions for Oxygen Concentrators
application/pdf 2.27 MB
11/12/2021
2.27 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.31 MB
5/18/2023
1.31 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/14/2021
1.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
제품 사진
Name
Description
File Size
Date
Size
ZD Series Product Photo
application/zip 977.2 KB
9/14/2021
977.2 KB
ZD30SA01EA highres photo
image/jpeg 48.46 KB
9/14/2021
48.46 KB
ZD30S10A01 highres photo
image/jpeg 183.73 KB
9/14/2021
183.73 KB
ZD30S20A02 highres photo
image/jpeg 198.1 KB
9/14/2021
198.1 KB
ZD30SA01EA lowres photo
image/jpeg 10.9 KB
9/14/2021
10.9 KB
ZD30S10A01 lowres photo
image/jpeg 21.59 KB
9/14/2021
21.59 KB
ZD30S20A06 lowres photo
image/jpeg 21.32 KB
9/14/2021
21.32 KB
ZD30S20A02 lowres photo
image/jpeg 26.45 KB
9/14/2021
26.45 KB
ZD30S20A06 highres photo
image/jpeg 178.66 KB
9/14/2021
178.66 KB
Name
Description
File Size
Date
Size
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
2.66 MB
ZD Series Product Photo
977.2 KB
9/14/2021
977.2 KB
Solutions for Oxygen Concentrators
2.27 MB
11/12/2021
2.27 MB
ZD30SA01EA highres photo
48.46 KB
9/14/2021
48.46 KB
MICRO SWITCH Sealed Basic Comparison
715.04 KB
9/23/2022
715.04 KB
ZD30S10A01 highres photo
183.73 KB
9/14/2021
183.73 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
ZD30S20A02 highres photo
198.1 KB
9/14/2021
198.1 KB
ZD30SA01EA lowres photo
10.9 KB
9/14/2021
10.9 KB
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
612.46 KB
8/17/2022
612.46 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
ZD30S10A01 lowres photo
21.59 KB
9/14/2021
21.59 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
ZD30S20A06 lowres photo
21.32 KB
9/14/2021
21.32 KB
ZD30S20A02 lowres photo
26.45 KB
9/14/2021
26.45 KB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
1.31 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
650.54 KB
ZD30S20A06 highres photo
178.66 KB
9/14/2021
178.66 KB
PK 80173: Z Series Basic Switches
136.3 KB
9/14/2021
136.3 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/14/2021
1.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches
612.46 KB
8/17/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
18.57 MB
10/4/2021
PK 80173: Z Series Basic Switches
136.3 KB
9/14/2021
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
MICRO SWITCH Sealed Basic Comparison
715.04 KB
9/23/2022
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
Solutions for Oxygen Concentrators
2.27 MB
11/12/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/14/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
ZD Series Product Photo
977.2 KB
9/14/2021
ZD30SA01EA highres photo
48.46 KB
9/14/2021
ZD30S10A01 highres photo
183.73 KB
9/14/2021
ZD30S20A02 highres photo
198.1 KB
9/14/2021
ZD30SA01EA lowres photo
10.9 KB
9/14/2021
ZD30S10A01 lowres photo
21.59 KB
9/14/2021
ZD30S20A06 lowres photo
21.32 KB
9/14/2021
ZD30S20A02 lowres photo
26.45 KB
9/14/2021
ZD30S20A06 highres photo
178.66 KB
9/14/2021
Product Number
Image
SKU
Description
alt
ZD20S10A02
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Solder Termination, Gold Contacts
alt
ZD20S20A06
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, PCB Straight Termination, Gold Contacts
alt
ZD20SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Wire Termination, IP67 Sealed, Gold Contacts
alt
ZD30S10A01
MICRO SWITCH ZD 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT) 회로, 125Vac에서 3A, 핀 플런저, 솔더 종단
alt
ZD30S20A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30S20A03
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30SA01EA
MICRO SWITCH ZD 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT) 회로, 125VAC에서 3A, 핀 플런저, 와이어 종단, IP67 밀폐
alt
ZD30SA02EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed
Image
SKU
Description
alt
ZD20S10A02
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Solder Termination, Gold Contacts
alt
ZD20S20A06
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, PCB Straight Termination, Gold Contacts
alt
ZD20SA01EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, Wire Termination, IP67 Sealed, Gold Contacts
alt
ZD30S10A01
MICRO SWITCH ZD 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT) 회로, 125Vac에서 3A, 핀 플런저, 솔더 종단
alt
ZD30S20A01
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30S20A03
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, PCB Straight Termination
alt
ZD30SA01EA
MICRO SWITCH ZD 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT) 회로, 125VAC에서 3A, 핀 플런저, 와이어 종단, IP67 밀폐
alt
ZD30SA02EA
MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 3 A @ 125 Vac, Pin Plunger, Wire Termination, IP67 Sealed