/content/sps/kr/ko/search-results.html

소형 기본 스위치

V15W 시리즈

최대 10 A ac 및 5 A dc (UL, cUL, ENEC, CQC). 다양한 구성. 22.2mm x 10.3mm 대각선 장착. 사전 배선된 단자가 있는 IP67

제품설명

Honeywell 마이크로 스위치 V15W 시리즈 소형, 밀폐형 기본 스위치는 산업용 등급 성능(IP 등급 밀폐 및 10A 전기 등급)이 특징입니다. 밀폐 플런저 및 밀폐 도선이 있는 V15W 스위치는 IP67 환경 안전(일시적 침수) 등급을 따릅니다.

또한, V15W 시리즈는 로직 레벨/컴퓨터 기반 회로 또는 전기 회로를 최대 10A까지 제어하도록 설계되었습니다. 스위치의 전기 연결은 빠른 연결/납땜 단자 또는 밀폐형 도선의 조합을 통해 이루어집니다.

V15W 시리즈는 CQC(아시아-태평양), ENEC(유럽), UL 및 cUL(아메리카) 기관의 인증으로 더욱 향상되었습니다.

데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH V15W Series Watertight Miniature Switches
application/pdf 1.07 MB
9/14/2021
1.07 MB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
설치 안내
Name
Description
File Size
Date
Size
50066512: V15W Series Watertight Miniature Switches Installation Instructions
application/pdf 110.58 KB
9/14/2021
110.58 KB
브로슈어
Name
Description
File Size
Date
Size
MICRO SWITCH Subminiature Basic Switch Comparison
application/pdf 650.54 KB
9/23/2022
650.54 KB
Partners Providing Technical Safety and Productivity Solutions
application/pdf 8.05 MB
10/4/2021
8.05 MB
MICRO SWITCH Sealed Basic Comparison
application/pdf 715.04 KB
9/23/2022
715.04 KB
MICRO SWITCH V Basic Switch Comparison
application/pdf 789.85 KB
7/28/2022
789.85 KB
테크니컬 노트
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
어플리케이션 노트
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions for Oxygen Concentrators
application/pdf 2.27 MB
11/12/2021
2.27 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.31 MB
5/18/2023
1.31 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
4/4/2023
2.66 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
MICRO SWITCH V15W Series Watertight Miniature Switches
1.07 MB
9/14/2021
1.07 MB
50066512: V15W Series Watertight Miniature Switches Installation Instructions
110.58 KB
9/14/2021
110.58 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
650.54 KB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
Solutions for Oxygen Concentrators
2.27 MB
11/12/2021
2.27 MB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
1.31 MB
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
10/4/2021
8.05 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
2.66 MB
MICRO SWITCH Sealed Basic Comparison
715.04 KB
9/23/2022
715.04 KB
MICRO SWITCH V Basic Switch Comparison
789.85 KB
7/28/2022
789.85 KB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Name
Description
File Size
Date
Size
MICRO SWITCH V15W Series Watertight Miniature Switches
1.07 MB
9/14/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Transportation Range Guide
18.57 MB
10/4/2021
50066512: V15W Series Watertight Miniature Switches Installation Instructions
110.58 KB
9/14/2021
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
Partners Providing Technical Safety and Productivity Solutions
8.05 MB
10/4/2021
MICRO SWITCH Sealed Basic Comparison
715.04 KB
9/23/2022
MICRO SWITCH V Basic Switch Comparison
789.85 KB
7/28/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Industrial Product Line Card
2.24 MB
10/24/2022
Forestry Vehicles
1.05 MB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions for Oxygen Concentrators
2.27 MB
11/12/2021
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
V15W-DZ200-AW1
alt
V15W-DZ200A02-AW1
V15W 기본 스위치 SPDT
alt
V15W-DZ200A02-W2
V15W 기본 스위치 SPDT
alt
V15W-DZ200A04-W2
alt
V15W-DZ200A06-AW1
alt
V15W-WZ200A02-AW1
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A06-AW1
V15W BASIC SWITCH SPDT
Image
SKU
Description
alt
V15W-DZ200-AW1
alt
V15W-DZ200A02-AW1
V15W 기본 스위치 SPDT
alt
V15W-DZ200A02-W2
V15W 기본 스위치 SPDT
alt
V15W-DZ200A04-W2
alt
V15W-DZ200A06-AW1
alt
V15W-WZ200A02-AW1
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A02-W2
V15W BASIC SWITCH SPDT
alt
V15W-WZ200A06-AW1
V15W BASIC SWITCH SPDT