/content/sps/kr/ko/search-results.html

소형 리미트 스위치

SSCE 시리즈

소형, 금속 하우징. PUR 사전 납땜 케이블. 25mm 장착 센터. IP65/66/67 씰링. CE 승인

제품설명

초밀폐형 마이크로 스위치 SSCE 시리즈 소형 리미트 스위치는 가장 극심한 혹한 환경에서 신뢰성을 위해 설계되었습니다. 견고한 디자인, 내부식성 기능, 유연한 PUR 케이블 및 슈퍼씰은 폭넓은 범위의 액체에 완전히 침수된 상태에서 작동이 가능하도록 해 줍니다. 작은 크기는 비좁은 공간에서의 작동을 지원합니다. 다양한 액추에이터는 응용 분야의 유연성을 제공합니다.

매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
9/5/2022
7.98 MB
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
설치 안내
Name
Description
File Size
Date
Size
XP-4049: SSCE Series Miniature Enclosed Switches
application/pdf 126.85 KB
9/14/2021
126.85 KB
브로슈어
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches Comparison
application/pdf 614.9 KB
9/14/2021
614.9 KB
백서
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
9/14/2021
986.65 KB
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 3.27 MB
9/14/2021
3.27 MB
어플리케이션 노트
Name
Description
File Size
Date
Size
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
제품 사진
Name
Description
File Size
Date
Size
SSCE Series Product Photo
application/zip 128.21 KB
9/14/2021
128.21 KB
Name
Description
File Size
Date
Size
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
9/14/2021
986.65 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
9/5/2022
7.98 MB
SSCE Series Product Photo
128.21 KB
9/14/2021
128.21 KB
XP-4049: SSCE Series Miniature Enclosed Switches
126.85 KB
9/14/2021
126.85 KB
MICRO SWITCH Limit Switches Comparison
614.9 KB
9/14/2021
614.9 KB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/14/2021
3.27 MB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
7.98 MB
9/5/2022
Transportation Range Guide
18.57 MB
10/4/2021
XP-4049: SSCE Series Miniature Enclosed Switches
126.85 KB
9/14/2021
MICRO SWITCH Limit Switches Comparison
614.9 KB
9/14/2021
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
9/14/2021
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/14/2021
Agricultural Vehicles -
1.11 MB
10/25/2022
Construction Vehicles -
984.29 KB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SSCE Series Product Photo
128.21 KB
9/14/2021
Product Number
Image
SKU
Description
alt
SSCEB31A1B
MICRO SWITCH SSCE 시리즈 소형 밀폐형 스위치, 측면 회전, 1NC/1NO SPDT 스냅 작동, 3m 케이블
alt
SSCEB31A2B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31C
ENCLOSED BASIC SWITCH
alt
SSCEB31D
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31E
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31F
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Roller Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31G
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
Image
SKU
Description
alt
SSCEB31A1B
MICRO SWITCH SSCE 시리즈 소형 밀폐형 스위치, 측면 회전, 1NC/1NO SPDT 스냅 작동, 3m 케이블
alt
SSCEB31A2B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Side Rotary, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31B
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31C
ENCLOSED BASIC SWITCH
alt
SSCEB31D
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31E
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31F
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Roller Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable
alt
SSCEB31G
MICRO SWITCH SSCE Series Miniature Enclosed Switches, Cross Roller Plunger (90° Rotated Plunger), 1NC/1NO SPDT Snap Action, 3 m Cable