/content/sps/kr/ko/search-results.html

보드 장착 압력 센서

TruStability™ RSC 시리즈

보정됨. 최저 ±0.25 %FSS TEB. 초저(차동, 게이지), 저(절대, 차동, 게이지). 24비트 디지털 SPI 호환 출력. DIP, SMT

제품설명
압력 범위
  • ±1.6mbar ~ ±10bar | ±160Pa ~ ±1MPa | ±0.5inH20 ~ ±150psi

TruStability™ RSC 시리즈는 압전저항체 실리콘 압력 센서로 지정된 풀 스케일 압력 범위 및 온도 범위에서 압력을 판독하는 디지털 출력을 생성합니다. 이 센서는 통합 EEPROM 포함 24비트 아날로그-디지털 변환기를 사용하여 센서 오프셋, 감도, 온도 영향 및 비선형성에 대해 교정되고 온도 보정됩니다.

SPI 인터페이스에서 압력 데이터를 초당 20 및 2000 샘플 간의 비율로 얻을 수 있습니다. 공기 및 기타 건식 가스 등의 비부식성, 비이온 가스용이며, ISO 9001 표준에 따라 설계, 제조됐으며, REACH 및 RoHS를 준수합니다.

데이터시트
Name
Description
File Size
Date
Size
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
application/pdf 2.14 MB
9/14/2021
2.14 MB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.78 MB
9/14/2021
2.78 MB
설치 안내
Name
Description
File Size
Date
Size
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
application/pdf 1.36 MB
9/14/2021
1.36 MB
CAD 모델
Name
Description
File Size
Date
Size
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
9/14/2021
183.81 KB
TruStability™ SMT RR CAD Model.zip
application/zip 231.81 KB
9/14/2021
231.81 KB
TruStability™ SMT JJ CAD Model.zip
application/zip 267.05 KB
9/14/2021
267.05 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
9/14/2021
5.4 MB
브로슈어
Name
Description
File Size
Date
Size
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
테크니컬 노트
Name
Description
File Size
Date
Size
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
9/14/2021
560.47 KB
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
application/pdf 188.37 KB
9/14/2021
188.37 KB
Pressure Sensor Glossary of Terms
application/pdf 137.79 KB
9/14/2021
137.79 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
9/14/2021
828.15 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
9/14/2021
1.7 MB
백서
Name
Description
File Size
Date
Size
The High Cost of Low Cost Pressure Sensors
application/pdf 731.67 KB
9/14/2021
731.67 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
TruStability™ Board Mount Pressure Sensors: RSC Series
application/pdf 91.65 KB
9/14/2021
91.65 KB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
9/14/2021
1.88 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/14/2021
2.53 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.31 MB
5/18/2023
1.31 MB
제품 사진
Name
Description
File Size
Date
Size
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
9/14/2021
8.23 KB
TruStability™ SMT JJ lowres photo.jpg
image/jpeg 41.95 KB
9/14/2021
41.95 KB
TruStability™ SMT RR highres photo.jpg
image/jpeg 76.83 KB
9/14/2021
76.83 KB
TruStability™ SMT JJ highres photo.jpg
image/jpeg 118.04 KB
9/14/2021
118.04 KB
TruStability™ DIP RR highres photo.jpg
image/jpeg 91.61 KB
9/14/2021
91.61 KB
TruStability™ Product Photos - grouped
application/zip 3.56 MB
9/14/2021
3.56 MB
TruStability™ SMT RR lowres photo.jpg
image/jpeg 11.67 KB
9/14/2021
11.67 KB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Pressure or Airflow Sensors?
560.47 KB
9/14/2021
560.47 KB
TruStability™ DIP RR lowres photo.jpg
8.23 KB
9/14/2021
8.23 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
1.36 MB
9/14/2021
1.36 MB
TruStability™ SMT JJ lowres photo.jpg
41.95 KB
9/14/2021
41.95 KB
TruStability™ Board Mount Pressure Sensors: RSC Series
91.65 KB
9/14/2021
91.65 KB
Sensors in Sleep Apnea Machines
1.88 MB
9/14/2021
1.88 MB
TruStability™ DIP RR CAD Model.zip
183.81 KB
9/14/2021
183.81 KB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
2.14 MB
9/14/2021
2.14 MB
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
188.37 KB
9/14/2021
188.37 KB
TruStability™ SMT RR highres photo.jpg
76.83 KB
9/14/2021
76.83 KB
Pressure Sensor Glossary of Terms
137.79 KB
9/14/2021
137.79 KB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
Energy and Environmental Design Trends
828.15 KB
9/14/2021
828.15 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
TruStability™ SMT RR CAD Model.zip
231.81 KB
9/14/2021
231.81 KB
TruStability™ SMT JJ highres photo.jpg
118.04 KB
9/14/2021
118.04 KB
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
9/14/2021
1.7 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
TruStability™ DIP RR highres photo.jpg
91.61 KB
9/14/2021
91.61 KB
TruStability™ Product Photos - grouped
3.56 MB
9/14/2021
3.56 MB
TruStability™ SMT JJ CAD Model.zip
267.05 KB
9/14/2021
267.05 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/14/2021
2.53 MB
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
1.31 MB
TruStability™ SMT RR lowres photo.jpg
11.67 KB
9/14/2021
11.67 KB
The High Cost of Low Cost Pressure Sensors
731.67 KB
9/14/2021
731.67 KB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.78 MB
9/14/2021
2.78 MB
TruStability™ CAD Models - grouped
5.4 MB
9/14/2021
5.4 MB
Name
Description
File Size
Date
Size
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
2.14 MB
9/14/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.78 MB
9/14/2021
TruStabilityâ„¢ Board Mount Pressure Sensors: RSC Series
1.36 MB
9/14/2021
TruStability™ DIP RR CAD Model.zip
183.81 KB
9/14/2021
TruStability™ SMT RR CAD Model.zip
231.81 KB
9/14/2021
TruStability™ SMT JJ CAD Model.zip
267.05 KB
9/14/2021
TruStability™ CAD Models - grouped
5.4 MB
9/14/2021
Controlling the Future with Technology
11.8 MB
3/7/2023
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Industrial Product Line Card
2.24 MB
10/24/2022
Pressure or Airflow Sensors?
560.47 KB
9/14/2021
TruStability® Pressure Sensor Liquid Media Compatibility and Guidelines
188.37 KB
9/14/2021
Pressure Sensor Glossary of Terms
137.79 KB
9/14/2021
Energy and Environmental Design Trends
828.15 KB
9/14/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
9/14/2021
The High Cost of Low Cost Pressure Sensors
731.67 KB
9/14/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Agricultural Vehicles -
1.11 MB
10/25/2022
TruStability™ Board Mount Pressure Sensors: RSC Series
91.65 KB
9/14/2021
Sensors in Sleep Apnea Machines
1.88 MB
9/14/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Sensor Use in Building Energy Conservation
2.53 MB
9/14/2021
Sensors and Switches: Solutions for Medical Applications
1.31 MB
5/18/2023
TruStability™ DIP RR lowres photo.jpg
8.23 KB
9/14/2021
TruStability™ SMT JJ lowres photo.jpg
41.95 KB
9/14/2021
TruStability™ SMT RR highres photo.jpg
76.83 KB
9/14/2021
TruStability™ SMT JJ highres photo.jpg
118.04 KB
9/14/2021
TruStability™ DIP RR highres photo.jpg
91.61 KB
9/14/2021
TruStability™ Product Photos - grouped
3.56 MB
9/14/2021
TruStability™ SMT RR lowres photo.jpg
11.67 KB
9/14/2021
Product Number
Image
SKU
Description
alt
RSCDRRI002NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±2 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCDRRM020NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±20 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCDRRM2.5MDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±2.5 mbar, 3.3 Vdc
alt
RSCMJJM005NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, SMT JJ: dual radial barbless ports, same side, differential, ±5 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCMRRM005NGSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, SMT RR: dual radial barbed ports, same side, gage, 0 inH<sub>2</sub>O to 5 inH<sub>2</sub>O, 3.3 Vdc
Image
SKU
Description
alt
RSCDRRI002NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±2 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCDRRM020NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±20 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCDRRM2.5MDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±2.5 mbar, 3.3 Vdc
alt
RSCMJJM005NDSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, SMT JJ: dual radial barbless ports, same side, differential, ±5 inH<sub>2</sub>O, 3.3 Vdc
alt
RSCMRRM005NGSE3
TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, SMT RR: dual radial barbed ports, same side, gage, 0 inH<sub>2</sub>O to 5 inH<sub>2</sub>O, 3.3 Vdc