/content/sps/kr/ko/search-results.html

Heavy-Duty Limit Switches

HDLS 스테인리스 시리즈

스테인리스 하우징. 비플러그인. NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 씰링. 30mm x 60mm 장착 센터. UL, CSA 승인

제품설명

MICRO SWITCH HDLS 스위치는 모든 스테인리스강 버전으로도 이용 가능합니다.. 석유화학 공장, 식품 가공 공장, 선상 및 부두 지역 등 부식성이 강한 환경에서 사용하도록 설계됨. 타입 316 주조 스테인리스강 본체는 물에서 식품 입자가 포집되는 틈을 최소화하도록 설계되었습니다. 액추에이터, 작동 헤드 및 나사도 스테인리스강 재질입니다. 모든 씰은 탄화플루오르 재질로 우수한 내화학성을 제공하며 최대 121°C[250°F]까지의 작동 온도와 가압 증기 세척을 견딥니다. 사전 리드, 에폭시 충전 버전도 이용 가능합니다.

  • 내식성 스테인리스강 비플러그인 본체, 헤드 및 회전 샤프트
  • 스테인리스강 레버
  • 탄화플루오르 씰(저온 플루오로실리콘 씰로도 이용 가능)
  • NEMA 1, 3, 3R, 4, 4X, 6, 6P 및 13
  • UL, CSA, CE, CCC
데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Stainless Steel Limit Switches (LS2 Series)
application/pdf 2.4 MB
12/12/2022
2.4 MB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Product Range Guide
application/pdf 7.98 MB
9/5/2022
7.98 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
application/pdf 61.38 KB
9/14/2021
61.38 KB
설치 안내
Name
Description
File Size
Date
Size
PK 81116: HDLS Heavy Duty Limit Switch
application/pdf 2.24 MB
12/12/2022
2.24 MB
PK 80112: Installation Instructions for Products with Conduit Openings
application/pdf 347.13 KB
9/14/2021
347.13 KB
브로슈어
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switch Heavy-Duty Comparison
application/pdf 767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
application/pdf 556.08 KB
4/8/2024
556.08 KB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
테크니컬 노트
Name
Description
File Size
Date
Size
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
백서
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
application/pdf 3.27 MB
9/14/2021
3.27 MB
Why Limit Switches? A Straight-Forward Switching Solution
application/pdf 986.65 KB
9/14/2021
986.65 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
Solid Waste Management and Disposal
application/pdf 4.91 MB
10/31/2022
4.91 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
application/pdf 1.16 MB
9/14/2021
1.16 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
9/14/2021
1.97 MB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
PK 81116: HDLS Heavy Duty Limit Switch
2.24 MB
12/12/2022
2.24 MB
MICRO SWITCH Limit Switch Heavy-Duty Comparison
767.47 KB
4/8/2024
767.47 KB
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
556.08 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
9/14/2021
347.13 KB
Limit Switches and Machine Safety Product Range Guide
7.98 MB
9/5/2022
7.98 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
61.38 KB
9/14/2021
61.38 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Solid Waste Management and Disposal
4.91 MB
10/31/2022
4.91 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
9/14/2021
1.16 MB
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/14/2021
3.27 MB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
MICRO SWITCH HDLS Heavy-Duty Stainless Steel Limit Switches (LS2 Series)
2.4 MB
12/12/2022
2.4 MB
Sensors and Switches in Mobile Cranes
1.97 MB
9/14/2021
1.97 MB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
9/14/2021
986.65 KB
Name
Description
File Size
Date
Size
MICRO SWITCH HDLS Heavy-Duty Stainless Steel Limit Switches (LS2 Series)
2.4 MB
12/12/2022
Limit Switches and Machine Safety Product Range Guide
7.98 MB
9/5/2022
PK 8119: Heavy Duty LS Limit Switch with Gold Plated Contacts
61.38 KB
9/14/2021
PK 81116: HDLS Heavy Duty Limit Switch
2.24 MB
12/12/2022
PK 80112: Installation Instructions for Products with Conduit Openings
347.13 KB
9/14/2021
MICRO SWITCH Limit Switch Heavy-Duty Comparison
767.47 KB
4/8/2024
MICRO SWITCH Limit Switches Comparison
556.08 KB
4/8/2024
Oil and Gas Brochure -
3.4 MB
10/25/2022
Industrial Product Line Card
2.24 MB
10/24/2022
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
9/14/2021
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
9/14/2021
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
Solid Waste Management and Disposal
4.91 MB
10/31/2022
Construction Vehicles -
984.29 KB
12/20/2022
MICRO SWITCH Limit Switches: Keep Trains Moving on Track
1.16 MB
9/14/2021
Sensors and Switches in Mobile Cranes
1.97 MB
9/14/2021
Agricultural Vehicles -
1.11 MB
10/25/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
LS2A4K
LIMIT SWITCH
alt
LS2A4KC
시리즈 HDLS 스테인리스강 비플러그인: 측면 회전 - 레버 비포함; 1NC 1NO 단극 쌍투형(SPDT), 스냅 작동, 이중 브레이크; 6피트 케이블
alt
LS2A4KPC
Series HDLS Stainless Steel Non Plug-in: Side Rotary - Lever Not Included; 1NC 1NO Single-Pole, Double Throw, Snap-Action, Double-Break; 20-foot Cable
alt
LS2A4KY-FP
Series HDLS Stainless Steel Non Plug-in: Side Rotary - Lever Not Included; 1NC 1NO Single-Pole, Double Throw, Snap-Action, Double-Break; 12-foot Cable
alt
LS2A4L
LIMIT SWITCH
alt
LS2C4L
Series HDLS Stainless Steel Non Plug-in: Top Plunger; 2NC 2NO Double-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit
alt
LS2D4K
시리즈 HDLS 스테인리스강 비플러그인: 탑 롤러 플런저; 1NC 1NO 단극 쌍투형(SPDT), 스냅 작동, 이중 브레이크; 0.75인치 - 14NPT 도관
alt
LS2D4L
LIMIT SWITCH
alt
LS2E4K
Series HDLS Stainless Steel Non Plug-in: Side Plunger - Standard; 1NC 1NO Single-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit
alt
LS2E4L
Series HDLS Stainless Steel Non Plug-in: Side Plunger - Standard; 2NC 2NO Double-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit
Image
SKU
Description
alt
LS2A4K
LIMIT SWITCH
alt
LS2A4KC
시리즈 HDLS 스테인리스강 비플러그인: 측면 회전 - 레버 비포함; 1NC 1NO 단극 쌍투형(SPDT), 스냅 작동, 이중 브레이크; 6피트 케이블
alt
LS2A4KPC
Series HDLS Stainless Steel Non Plug-in: Side Rotary - Lever Not Included; 1NC 1NO Single-Pole, Double Throw, Snap-Action, Double-Break; 20-foot Cable
alt
LS2A4KY-FP
Series HDLS Stainless Steel Non Plug-in: Side Rotary - Lever Not Included; 1NC 1NO Single-Pole, Double Throw, Snap-Action, Double-Break; 12-foot Cable
alt
LS2A4L
LIMIT SWITCH
alt
LS2C4L
Series HDLS Stainless Steel Non Plug-in: Top Plunger; 2NC 2NO Double-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit
alt
LS2D4K
시리즈 HDLS 스테인리스강 비플러그인: 탑 롤러 플런저; 1NC 1NO 단극 쌍투형(SPDT), 스냅 작동, 이중 브레이크; 0.75인치 - 14NPT 도관
alt
LS2D4L
LIMIT SWITCH
alt
LS2E4K
Series HDLS Stainless Steel Non Plug-in: Side Plunger - Standard; 1NC 1NO Single-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit
alt
LS2E4L
Series HDLS Stainless Steel Non Plug-in: Side Plunger - Standard; 2NC 2NO Double-Pole, Double-Throw, Snap-Action, Double-Break; 0.75 in - 14NPT conduit