/content/sps/kr/ko/search-results.html

정밀 전도성 플라스틱 포텐셔미터

MKV 시리즈

1W 정밀 전도성 플라스틱 소자 포트 샤프트 직경 0.25in. 500Ω ~ 20kΩ 저항

제품설명

Honeywell MKV 전위차계는 높은 정확도와 긴 수명의 위치 피드백을 획득하는 비용 효과적인 방법을 제공합니다. Honeywell은 고신뢰도/고성능 제품을 군 및 항공우주 산업에 성공적으로 제공해온 다년간의 경험을 보유하고 있으며, 저비용/고성능 산업 및 상업 분야로 기술 능력을 지속적으로 확장하고 있습니다.

데이터시트
Name
Description
File Size
Date
Size
MKV Series
application/pdf 908.69 KB
9/15/2021
908.69 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Aerospace and Defense Product Range Guide
application/pdf 4.15 MB
3/15/2024
4.15 MB
Position Sensors Product Range Guide
application/pdf 4.85 MB
10/4/2021
4.85 MB
테크니컬 노트
Name
Description
File Size
Date
Size
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
어플리케이션 노트
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
MKV Series
908.69 KB
9/15/2021
908.69 KB
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
4.15 MB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Position Sensors Product Range Guide
4.85 MB
10/4/2021
4.85 MB
Name
Description
File Size
Date
Size
MKV Series
908.69 KB
9/15/2021
Aerospace and Defense Product Range Guide
4.15 MB
3/15/2024
Position Sensors Product Range Guide
4.85 MB
10/4/2021
Industrial Product Line Card
2.24 MB
10/24/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Product Number
Image
SKU
Description
alt
F78BA102-B1
MKV 시리즈 정밀 전위차계, 전도성 플라스틱 소자, 터렛 단자, 1W 정격 전력, 1kOhm 저항값
alt
F78BA103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA502
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BB102
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB502-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BC103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
Image
SKU
Description
alt
F78BA102-B1
MKV 시리즈 정밀 전위차계, 전도성 플라스틱 소자, 터렛 단자, 1W 정격 전력, 1kOhm 저항값
alt
F78BA103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BA502
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BB102
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB102-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 1 kOhm Resistance Value
alt
F78BB103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB103-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value
alt
F78BB502-B1
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 5 kOhm Resistance Value
alt
F78BC103
MKV Series Precision Potentiometer, Conductive Plastic Element, Turret Terminals, 1 W Power Rating, 10 kOhm Resistance Value