/content/sps/kr/ko/search-results.html

증폭 공기유량 센서

AWM3000 시리즈

보정됨. 30 SCCM, 200 SCCM, 1000 SCCM: 0 mbar ~ 1.25 mbar, 0 mbar ~ 5.0 mbar. 아날로그 출력

제품설명

이중 Wheatstone 브리지는 AWM2000 시리즈와 같이 공기유량 측정을 제어합니다. AWM3000 시리즈는 증폭되므로 이득을 높이고 센서 출력에 전압 오프셋을 도입하는 데 사용할 수 있습니다. 히터 제어 회로 및 감지 브리지 공급 회로는 패키지에 장착되어 있습니다.

주의: 제품 손상

AWM 시리즈 Microbridge Mass 공기유량 센서는 액체 유량 감지용으로 설계되지 않았으므로 센서를 통과하는 액체에 의해 손상될 수 있습니다.

이 지침을 준수하지 않을 경우 제품 손상이 발생할 수 있습니다.

매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.78 MB
9/14/2021
2.78 MB
AWM3000 Series Microbridge Mass Airflow Sensors
application/pdf 283.17 KB
9/14/2021
283.17 KB
CAD 모델
Name
Description
File Size
Date
Size
AWM3000 Series CAD Models - grouped
application/zip 87.73 KB
9/14/2021
87.73 KB
AWM3000 Series AWM3300V CAD Model.zip
application/zip 87.75 KB
9/14/2021
87.75 KB
브로슈어
Name
Description
File Size
Date
Size
Sensors and Switches for Medical Applications
application/pdf 10.13 MB
9/14/2021
10.13 MB
테크니컬 노트
Name
Description
File Size
Date
Size
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
application/pdf 89.36 KB
9/14/2021
89.36 KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
application/pdf 199.5 KB
9/14/2021
199.5 KB
Gas Media Compatibility & Correction Factors
application/pdf 146.35 KB
9/14/2021
146.35 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
9/14/2021
560.47 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
9/14/2021
828.15 KB
Airflow Sensor Glossary of Terms
application/pdf 163.38 KB
9/14/2021
163.38 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
application/pdf 107.23 KB
9/14/2021
107.23 KB
카탈로그
Name
Description
File Size
Date
Size
AWM3000 Series Airflow Sensors, Amplified
application/pdf 387.11 KB
9/14/2021
387.11 KB
AWM Series Airflow Sensors Introduction
application/pdf 188.18 KB
9/14/2021
188.18 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Gas Chromatograph
application/pdf 22.92 KB
9/14/2021
22.92 KB
Capnograph
application/pdf 20.84 KB
9/14/2021
20.84 KB
Name
Description
File Size
Date
Size
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
89.36 KB
9/14/2021
89.36 KB
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
199.5 KB
9/14/2021
199.5 KB
AWM3000 Series Airflow Sensors, Amplified
387.11 KB
9/14/2021
387.11 KB
Gas Media Compatibility & Correction Factors
146.35 KB
9/14/2021
146.35 KB
Pressure or Airflow Sensors?
560.47 KB
9/14/2021
560.47 KB
AWM3000 Series CAD Models - grouped
87.73 KB
9/14/2021
87.73 KB
AWM Series Airflow Sensors Introduction
188.18 KB
9/14/2021
188.18 KB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.78 MB
9/14/2021
2.78 MB
Solutions for Ventilators
2.78 MB
6/12/2023
2.78 MB
Gas Chromatograph
22.92 KB
9/14/2021
22.92 KB
Energy and Environmental Design Trends
828.15 KB
9/14/2021
828.15 KB
Airflow Sensor Glossary of Terms
163.38 KB
9/14/2021
163.38 KB
Sensors and Switches for Medical Applications
10.13 MB
9/14/2021
10.13 MB
AWM3000 Series AWM3300V CAD Model.zip
87.75 KB
9/14/2021
87.75 KB
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
107.23 KB
9/14/2021
107.23 KB
Capnograph
20.84 KB
9/14/2021
20.84 KB
AWM3000 Series Microbridge Mass Airflow Sensors
283.17 KB
9/14/2021
283.17 KB
Name
Description
File Size
Date
Size
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.78 MB
9/14/2021
AWM3000 Series Microbridge Mass Airflow Sensors
283.17 KB
9/14/2021
AWM3000 Series CAD Models - grouped
87.73 KB
9/14/2021
AWM3000 Series AWM3300V CAD Model.zip
87.75 KB
9/14/2021
Sensors and Switches for Medical Applications
10.13 MB
9/14/2021
Mass Airflow Sensors Measuring Low Differential Pressures Altitude and Gas Density Correction
89.36 KB
9/14/2021
Mass Flow Sensors: Mass Flow versus Volumetric Flow and Flow Rate Unit Conversions
199.5 KB
9/14/2021
Gas Media Compatibility & Correction Factors
146.35 KB
9/14/2021
Pressure or Airflow Sensors?
560.47 KB
9/14/2021
Energy and Environmental Design Trends
828.15 KB
9/14/2021
Airflow Sensor Glossary of Terms
163.38 KB
9/14/2021
Mass Airflow Sensors Particle Contamination and Filter Manufacturers
107.23 KB
9/14/2021
AWM3000 Series Airflow Sensors, Amplified
387.11 KB
9/14/2021
AWM Series Airflow Sensors Introduction
188.18 KB
9/14/2021
Solutions for Ventilators
2.78 MB
6/12/2023
Gas Chromatograph
22.92 KB
9/14/2021
Capnograph
20.84 KB
9/14/2021
Product Number
Image
SKU
Description
alt
AWM3100V
공기유량 센서
alt
AWM3150V
AWM3000 시리즈 공기유량 센서, 증폭, 유량/압력 범위: +30.0 sccm; 직선 포트 스타일
alt
AWM3200V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3205V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3300V
AIRFLOW SENSOR
alt
AWM3303V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±1000 sccm (1.0 SLPM); straight port style
Image
SKU
Description
alt
AWM3100V
공기유량 센서
alt
AWM3150V
AWM3000 시리즈 공기유량 센서, 증폭, 유량/압력 범위: +30.0 sccm; 직선 포트 스타일
alt
AWM3200V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3205V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±5.0 mbar [2.0 H<sub>2</sub>O]; straight port style
alt
AWM3300V
AIRFLOW SENSOR
alt
AWM3303V
AWM3000 Series airflow sensor, amplified, flow/pressure range: ±1000 sccm (1.0 SLPM); straight port style