/content/sps/kr/ko/search-results.html

산업용 VRS

VRS 파워 출력 시리즈

낮은 저항 부하, 큰 에어갭, 더 큰 액츄에이터 사용

제품설명

전력 출력 VRS 센서는 더 큰 액추에이터가 사용될 수 있는 분야에서 큰 에어갭, 낮은 저항 부하로 구동하도록 설계됐습니다.

  • 자가 동력 작동
  • 액추에이터 속도를 출력 주파수로 직접 변환
  • 간단한 설치
  • 움직이는 부품 없음
  • 다양한 속도에서 사용하도록 설계됨
  • 다양한 구성에 적용 가능
  • 고유한 속도 감지 응용 분야용 맞춤형 VRS 제품
  • 하우징 직경: 5/8in(M16)
  • 하우징 재질/스타일: 스테인레스 강 나사부
  • 단자: MS3106 커넥터, 사전 리드
  • 출력 전압: 70 Vp-p
데이터시트
Name
Description
File Size
Date
Size
Power Output Industrial VRS Magnetic Speed Sensors
application/pdf 257.24 KB
9/14/2021
257.24 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Speed Sensors Range Guide
application/pdf 781.75 KB
9/14/2021
781.75 KB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
테크니컬 노트
Name
Description
File Size
Date
Size
VRS Output Voltage Calculations
application/pdf 48.34 KB
9/14/2021
48.34 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
9/14/2021
2.54 MB
VRS Industrial Magnetic Speed Sensors Application Note
application/pdf 543.92 KB
9/14/2021
543.92 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
application/pdf 104.23 KB
9/14/2021
104.23 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Name
Description
File Size
Date
Size
Sensors and Switches in Front Loaders
2.54 MB
9/14/2021
2.54 MB
Speed Sensors Range Guide
781.75 KB
9/14/2021
781.75 KB
Power Output Industrial VRS Magnetic Speed Sensors
257.24 KB
9/14/2021
257.24 KB
VRS Output Voltage Calculations
48.34 KB
9/14/2021
48.34 KB
Speed Sensor Comparison
481.16 KB
11/17/2022
481.16 KB
VRS Industrial Magnetic Speed Sensors Application Note
543.92 KB
9/14/2021
543.92 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
VRS Sensor Application Notes
104.23 KB
9/14/2021
104.23 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Name
Description
File Size
Date
Size
Power Output Industrial VRS Magnetic Speed Sensors
257.24 KB
9/14/2021
Speed Sensors Range Guide
781.75 KB
9/14/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
VRS Output Voltage Calculations
48.34 KB
9/14/2021
Sensors and Switches in Front Loaders
2.54 MB
9/14/2021
VRS Industrial Magnetic Speed Sensors Application Note
543.92 KB
9/14/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
VRS Sensor Application Notes
104.23 KB
9/14/2021
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Product Number
Image
SKU
Description
alt
3040A
VRS SPEED SENSOR
alt
3040A25
강화 출력 VRS 센서, 15.9mm [0.625인치] M16 직경, 70Vp-p, -55ºC ~ 120ºC [-67ºF ~ 250ºF], 12DP (모듈 2.11) 또는 더 거친, 약 40kHz, 92mm [3.60인치]의 길이
alt
3040AN
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 56 mm [2.20 in] approx. length
alt
3040AN25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN30
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
3040AN40
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 130 mm [5.10 in] approx. length
alt
3040AN50
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 156 mm [6.10 in] approx. length
alt
3040S20
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 51 mm [2.00 in] approx. length
Image
SKU
Description
alt
3040A
VRS SPEED SENSOR
alt
3040A25
강화 출력 VRS 센서, 15.9mm [0.625인치] M16 직경, 70Vp-p, -55ºC ~ 120ºC [-67ºF ~ 250ºF], 12DP (모듈 2.11) 또는 더 거친, 약 40kHz, 92mm [3.60인치]의 길이
alt
3040AN
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 56 mm [2.20 in] approx. length
alt
3040AN25
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 92 mm [3.60 in] approx. length
alt
3040AN30
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 104 mm [4.10 in] approx. length
alt
3040AN40
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 130 mm [5.10 in] approx. length
alt
3040AN50
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 156 mm [6.10 in] approx. length
alt
3040S20
Power Output VRS Sensor, 15,9 mm [0.625 in] M16 diameter, 70 Vp-p, -55 ºC to 120 ºC [-67 ºF to 250 ºF], 12 DP (module 2.11) or coarser, 40 kHz, 51 mm [2.00 in] approx. length