/content/sps/kr/ko/search-results.html

토글 스위치

TS 시리즈

스트레인 게이지 변환기 시뮬레이터. 견고한 내후성 케이스. 정밀 권선형 저항기

제품설명

마이크로 스위치 TS 시리즈 토글은 수동 작동이 필요한 모든 곳에 사용될 수 있습니다. 이 제품은 밀폐형 토글 스위치가 필요 없는 응용 분야의 기초적인 솔루션입니다. 특수 on-on-on 회로도 제공될 수 있습니다. 마이크로 스위치 TS 시리즈 스위치는 2 또는 3위치 옵션, 순간 및 상시 동작, 1극 및 2극 회로를 고려한 다양한 회로 및 동작 옵션으로 제공됩니다. 스위치는 납땜, 나사 또는 빠른 연결 단자부 스타일로 제공됩니다.

데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH TS Series General-Purpose Toggle Switch
application/pdf 631.91 KB
9/14/2021
631.91 KB
Test & Measurement Instrumentation Accessories Datasheet
application/pdf 653.02 KB
9/14/2021
653.02 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 18.57 MB
10/4/2021
18.57 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
브로슈어
Name
Description
File Size
Date
Size
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
어플리케이션 노트
Name
Description
File Size
Date
Size
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
회로/작동 동작
Name
Description
File Size
Date
Size
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
application/zip 597.65 KB
9/14/2021
597.65 KB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
제품 사진
Name
Description
File Size
Date
Size
TS Series Product Photo
application/zip 30 MB
9/14/2021
30 MB
Name
Description
File Size
Date
Size
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Transportation Range Guide
18.57 MB
10/4/2021
18.57 MB
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
597.65 KB
9/14/2021
597.65 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
TS Series Product Photo
30 MB
9/14/2021
30 MB
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
1.04 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
MICRO SWITCH TS Series General-Purpose Toggle Switch
631.91 KB
9/14/2021
631.91 KB
Test & Measurement Instrumentation Accessories Datasheet
653.02 KB
9/14/2021
653.02 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
Name
Description
File Size
Date
Size
MICRO SWITCH TS Series General-Purpose Toggle Switch
631.91 KB
9/14/2021
Test & Measurement Instrumentation Accessories Datasheet
653.02 KB
9/14/2021
Transportation Range Guide
18.57 MB
10/4/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Agricultural Vehicles -
1.11 MB
10/25/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
MT Series,NT Series,TL Series,TS Series,TW Series Circuitry/Operating action
597.65 KB
9/14/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
TS Series Product Photo
30 MB
9/14/2021
Product Number
Image
SKU
Description
alt
11TS115-1
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-2
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-3
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-5
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-6
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-7
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-8
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS15-1
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Screw terminal, Standard Lever
alt
11TS15-2
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
alt
11TS15-3
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
Image
SKU
Description
alt
11TS115-1
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-2
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-3
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-5
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-6
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS115-7
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Solder terminal, Standard Lever
alt
11TS115-8
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Solder terminal, Standard Lever
alt
11TS15-1
MICRO SWITCH TS Series Toggle Switch, 1 pole, 3 position, Screw terminal, Standard Lever
alt
11TS15-2
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever
alt
11TS15-3
MICRO SWITCH TS Series Toggle Switch, 1 pole, 2 position, Screw terminal, Standard Lever