/content/sps/kr/ko/search-results.html

초소형 기본 스위치

SX 시리즈

최대 7 A ac 및 dc(UL, CSA, CE, ENEC). 다양한 액추에이터, 단자부 및 접촉부. 4.8mm 센터 측면 장착. MIL-PRF-8805 인증

제품설명

향상된 반복성을 지닌 마이크로 스위치 SX 시리즈의 낮은 작동력은 응용 분야의 다양성을 제공합니다. 마이크로 스위치 SM 시리즈와 마찬가지로 SX 시리즈(소형 패키지)는 저에너지 스위칭을 위한 금 접점과 최고의 신뢰성을 위한 분기 금 접점을 제공합니다. 분기 접점은 SX 스위치 내에서 병렬 중복성을 제공합니다.

데이터시트
Name
Description
File Size
Date
Size
MICRO SWITCH SX Series Premium Subminiature Basic Switch
application/pdf 762.89 KB
9/14/2021
762.89 KB
매뉴얼 및 가이드
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
브로슈어
Name
Description
File Size
Date
Size
Where Legacy Meets Innovation
application/pdf 5.17 MB
9/8/2022
5.17 MB
Embedded Products in Hospital Applications
application/pdf 4.7 MB
6/12/2023
4.7 MB
MICRO SWITCH Subminiature Basic Switch Comparison
application/pdf 650.54 KB
9/23/2022
650.54 KB
테크니컬 노트
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
어플리케이션 노트
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/14/2021
1.78 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/8/2022
6.35 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
제품 사진
Name
Description
File Size
Date
Size
4SX3-T highres photo
text/plain 19 Bytes
9/14/2021
19 Bytes
SX Series Product Photo
application/zip 5.36 MB
9/14/2021
5.36 MB
1SX1-H58 highres photo
text/plain 19 Bytes
9/14/2021
19 Bytes
Name
Description
File Size
Date
Size
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/14/2021
1.78 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Where Legacy Meets Innovation
5.17 MB
9/8/2022
5.17 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
4.7 MB
MICRO SWITCH SX Series Premium Subminiature Basic Switch
762.89 KB
9/14/2021
762.89 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
4SX3-T highres photo
19 Bytes
9/14/2021
19 Bytes
SX Series Product Photo
5.36 MB
9/14/2021
5.36 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
650.54 KB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
6.35 MB
1SX1-H58 highres photo
19 Bytes
9/14/2021
19 Bytes
Name
Description
File Size
Date
Size
MICRO SWITCH SX Series Premium Subminiature Basic Switch
762.89 KB
9/14/2021
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Where Legacy Meets Innovation
5.17 MB
9/8/2022
Embedded Products in Hospital Applications
4.7 MB
6/12/2023
MICRO SWITCH Subminiature Basic Switch Comparison
650.54 KB
9/23/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/14/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/8/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
4SX3-T highres photo
19 Bytes
9/14/2021
SX Series Product Photo
5.36 MB
9/14/2021
1SX1-H58 highres photo
19 Bytes
9/14/2021
Product Number
Image
SKU
Description
alt
11SX1-T
MICRO SWITCH SX 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT)(SPDT), 250Vac, 3A, 핀 플런저 액추에이터, 솔더 종단
alt
11SX21-T
초소형 기본 스위치
alt
11SX22-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Pin Plunger Actuator, Solder Termination
alt
11SX24
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Pin Plunger Actuator, PCB Solder Termination
alt
11SX96-T
MICRO SWITCH SX 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT), 250Vac, 5A, 핀 플런저 액추에이터, 솔더 종단
alt
12SX1-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX12-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 28 Vdc, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX14-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX2-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX3-H58
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Quick Connect Termination
Image
SKU
Description
alt
11SX1-T
MICRO SWITCH SX 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT)(SPDT), 250Vac, 3A, 핀 플런저 액추에이터, 솔더 종단
alt
11SX21-T
초소형 기본 스위치
alt
11SX22-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Pin Plunger Actuator, Solder Termination
alt
11SX24
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 250 Vac, 5 A, Pin Plunger Actuator, PCB Solder Termination
alt
11SX96-T
MICRO SWITCH SX 시리즈 초소형 기본 스위치, 단극 쌍투형(SPDT), 250Vac, 5A, 핀 플런저 액추에이터, 솔더 종단
alt
12SX1-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX12-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 28 Vdc, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX14-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX2-T
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Solder Termination
alt
12SX3-H58
MICRO SWITCH SX Series Subminiature Basic Switch, Single Pole Double Throw (SPDT), 125 Vac, 1 A, Pin Plunger Actuator, Quick Connect Termination