Sensing and Control
 
SR13R-A1


Actual product appearance may vary.
SR13 Series Hall-Effect Digital Position Sensor; Snap-in Housing; Sinking Output; latching magnetics; 3.8 to 30 Vdc supply voltage

Description
The SR13/15 Series package enhancements permit quick and easy sensor installation, increasing the usability of the SS400 Series. These devices can be installed without additional mounting hardware. The snap-in and flat mount sensor packages can house any of the present SS400 Series sensors or any similarly sized sensing elements.

Features
  • Digital current sinking output
  • Quad-Hall design eliminates stress effects
  • Temperature compensated magnetics
  • High output capability


Product Search
Search Term: