Actual product appearance may vary.
|
Description
|
|
The 24CE Series Miniature Safety Electromechanical Switch is designed for
applications where space is at a premium.
|
|
Features
|
- Positive opening operation of normally closed contacts
- Compact construction
- Pre-wired with choice of cable lengths
- Side or bottom exit cable
- Wide selection of actuators
- Simple two-screw mounting
- CE, BG
|
|
|
Typical Applications
|
- Roller plunger styles used with cams or doors with hinges
- Fixed rotary style used for detection of sliding doors
- May be panel or top mounted
|
|
| Product Specifications |
| Product |
24CE31Y2 |
| Product Type |
Safety Limit Switch |
| Actuator |
Roller Plunger, Parallel (Boot Seal) |
| Switch Type |
1NC Direct Opening, Slow Action |
| Contact Material |
Silver |
| Cable Length |
2 m |
| Termination Type |
Bottom Exit Cable |
| Ampere Rating |
100 mA to 10 A (Thermal) |
| Voltage |
240 Vac and 250 Vdc Maximum |
| Housing Material |
Zinc Die-Cast |
| Series Name |
24CE |
| Shock |
50 g per IEC 68-2-27 |
| Vibration |
10 g per IEC 68-2-6 |
| Sealing |
IP67 |
| Approvals |
CE |
| CSA File # |
None |
| UL File # |
None |
| Agency Approvals and Standards |
IEC 947-5-1, EN60947-5-1 |
| Mechanical Life |
10 million |
| Operating Temperature Range |
0 °C to 70 °C [32 °F to 160 °F] |
| Availability |
Global |
| UNSPSC Code |
302119 |
| UNSPSC Commodity |
302119 Switches and controls and relays |
| [*Product_Name*] |
24CE, Miniature Enclosed Safety Limit Switch, 1NC Direct Opening, Slow Action, Roller Plunger, Parallel (Boot Seal), Bottom Exit Cable, 2 m, 100 mA to 10 A (Thermal), Silver Contacts |