Sensing and Control
 
SS361RT


Actual product appearance may vary.
SS300 Series Bipolar Latch Hall-Effect Digital Position Sensor; SOT-23 package, tape and reel

Description
The SS361RT sensors are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet, designed to respond to alternating North and South poles. These bipolar latching sensors have enhanced sensitivity which often allows for the use of less expensive magnets. The miniature SOT-23 surface mount package requires less PC board space, allowing it to be used in smaller assemblies. Its 3 V capability allows for use in low voltage applications, promoting energy efficiency. The SS316RT is available on tape and reel.

Features
Features
  • Enhanced sensitivity
  • Miniature package size
  • Low voltage: 3 V operation
  • Built-in reverse voltage protection
  • Robust design: will operate up to 150 °C [302 °F]

Potential Applications
Potential Applications
    Transportation:
  • Speed and RPM (revolutions per minute) sensing
  • Tachometer, counter pickup
  • Motor and fan control
  • Electric window lift
  • Convertible roof position
  • Automotive transmission position
  • Industrial:

  • Speed and RPM (revolutions per minute) sensing
  • Tachometer, counter pickup
  • Flow-rate sensing
  • Brushless dc (direct current) motor commutation
  • Motor and fan control
  • Robotics control
  • Medical:
  • Motor assemblies
  • Medication dispense control

Product Search
Search Term: