Sensing and Control
 
LLE102101


Actual product appearance may vary.
LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 2; -40°C to 125°C; 250 mm lead wires; Vamac seal washer

Description
The LLE series of enhanced liquid level sensor uses a photo-transistor trigger which provides a digital output that denotes the presence or absence of liquid. This series incorporates reverse polarity, over voltage, short circuit and transient protection.

Features
Features
  • Solid state reliability - no moving parts
  • Miniature size
  • Microprocessor compatible
  • Very large choice of sensing media
  • Fast response
  • Cost effective
  • Polysulphone sensor housing suitable for hygiene applications
  • Options available for internal or external mounting

Potential Applications
Typical Applications
  • Automotive on board
  • Home appliances
  • Food and beverage processing
  • Compressors
  • Machine tools
  • Vending machines

Product Search
Search Term: