Sensing and Control
 
SE1470-003L


Actual product appearance may vary.
SE Series AlGaAs Infrared Emitting Diode, Metal Can Coaxial Package

Description
The SE1470 is a high intensity aluminum gallium arsenide infrared emitting diode mounted in a glass lensed metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SE1470-XXXL). Both leads are flexible and may be formed as required to fit various mounting configurations. These devices typically exhibit 70% greater power intensity than gallium arsenide devices at the same forward current.

Features
Features
  • Compact metal can coaxial package
  • 24 ° (nominal) beam angle
  • 880 nm wavelength
  • Higher output power than GaAs at equivalent drive currents
  • Wide operating temperature range [-55 °C to 125 °C]
  • Mechanically and spectrally matched to SD1420 photodiode, SD1440 phototransistor and SD1410 photodarlington

Potential Applications

Product Search
Search Term: