Sensing and Control
 
ABH05KPSBB


Actual product appearance may vary.
AB/HP Series Flush Mount Pressure Sensor, Bendix connector, Unamplified, Sealed Gage, 0 psi to 5,000 psi, Item Number 9223507

Description
The AB-High Performance pressure transducer is extremely accurate down to 0.25% span over a wide compensated temperature range. Both zero and full-scale temperature compensation are held to extremely narrow limits.

The transducer's body is made in a configuration permitting its use as a 'flush-mounted' device in situations where ease of cleaning or low-fluid volumes are major requirements. It may also be mounted in an adapter for more conventional installations. Made from 316L or 15-5PH stainless steel, the AB/HP offers premium performance and flexibility at OEM prices.

Features
Features
  • Flush-mount option
  • To 0.25% accuracy
  • Wide choice of pressure ranges available
  • 0 psi to 6 psi with ranges through 0 psi to 10,000 psi
  • Adaptable design
  • PSIA models
  • For critical applications
  • Installed in customer fixtures
  • Applicable to special packaging
  • Wide range of applications
  • Measures in vacuum region

Potential Applications
Typical Applications
  • Liquid-level measurement
  • Landing gear hydraulic pressure
  • Vehicle braking systems
  • Physiological monitors
  • Geophysical research
  • Engine monitor control

Product Search
Search Term: