Actual product appearance may vary.
|
Notice
|
|
Button caps for AML Pushbuttons are sold separately. Please see
the links at the left for information on the buttons caps and
other AML accessories.
|
|
Features
|
- Snap-in Surface mount
- UL recognized, CSA certified
- Lamp circuit independent of switch circuit
- Metric design for world wide acceptance
- Buttons can be custom legend
|
|
|
| Product Specifications |
| Product |
AML32FBK4AC |
| Product Type |
Pushbutton |
| Housing Type |
Rectangular |
| Circuitry |
DPST NO Form X |
| Action |
Momentary Action |
| Mounting |
Snap-in Panel |
| Lamp Type |
Lighted, 1 Neon Lamp |
| Termination |
.187 x .020 (Solder or Quick-Connect) |
| Ampere/Voltage Range (Resistive Load) |
0.4-10 A @ 0.5-250 Vac|0.4-10 A @ 0.5-30 Vdc |
| LED/Lamp/Neon Voltage |
125 Vac |
| LED/Neon Color |
Yellow |
| Comment |
use AML52-N button |
| Availability |
Global |
| UNSPSC Code |
30211913 |
| UNSPSC Commodity |
30211913 Push button switches |
| Series Name |
AML32 |
| Description |
AML32 Series, Solid State Pushbutton, Rectangular, Standard Bezel, Lighted, 1 Neon Lamp, DPST NO Form X, Momentary Action, Snap in panel mount |