Actual product appearance may vary.
|
Notice
|
|
Button caps for AML Pushbuttons are sold separately. Please see
the links at the left for information on the buttons caps and
other AML accessories.
|
|
Features
|
- Identical to AML21 switches, except furnished with high efficiency LED display.
- Rectangular LED�s are flush with button surface, providing wide angle indication.
- Optional diode protection for LED�s.
- 5 thru 24 Vdc LED devices have an internal resistor to maintain current at nominal 20 mA.
- UL recognized, CSA certified.
- LED circuit independent of switch circuit.
|
|
|
| Product Specifications |
| Product |
AML22CBS3CC |
| Product Type |
Pushbutton |
| Housing Type |
Square |
| Circuitry |
4PDT |
| Action |
Momentary Action |
| Mounting |
Snap-in Panel |
| Lamp Type |
Lighted, 1 LED |
| Termination |
.025 x .025 (Printed Circuit, or Push-On) |
| Ampere/Voltage Range (Resistive Load) |
0.4-2 A @ 0.5-30 Vdc|0.4-2 A @ 0.5 -250 Vac|0.4-3 A @ 0.5-125 Vac |
| LED/Lamp/Neon Voltage |
5 V |
| LED/Neon Color |
Green |
| Comment |
use AML52 button |
| Availability |
Global |
| UNSPSC Code |
30211913 |
| UNSPSC Commodity |
30211913 Push button switches |
| Series Name |
AML22 |
| Description |
AML22 Series, Electronic Control Pushbutton, Square, Standard Bezel, Lighted, 1 LED, 4PDT, Momentary Action, Snap in panel mount |