Electronic control rectangular rocker switch housings. Available with one or two lamps or nonlighted displays.
Housings have black paddles and bezels. Terminals are 0.110 in by 0.020 in, or 0.025 in by 0.025 in with silver or gold contacts.
Switches have two or three position operating action, with one circuit on and one circuit off in extreme operating position.
Rocker operators ordered separately.
Features
Features
Silver or gold contacts
2 or 3 position operation
Lighted or nonlighted covers for switch housings
Toggle type rocker operators permanently installed in rectangular housings
Lamps furnished installed or ordered separately
Lamp circuit independent of switch circuit
UL recognized
CSA certified
Potential Applications
Typical Applications
Industrial machinery and equipment
Commercial aviation
Construction equipment
Test instruments
Agricultural machinery
Process control
Medical instrumentation
Product Specifications
Product
AML24FBE2DA01
Product Type
Rocker
Housing Type
1 Lamp Circuit, Rectangle
Contact Type
Gold Contacts
Circuitry
DPDT
Action
2 position
Circuitry/Operating action
Mounting
Snap-in Panel
Lamp Type
28 V Incandescent Lamp
Termination
0.110 in x 0.020 in (Solder or Quick-Connect)
Availability
Global
UNSPSC Code
302259
UNSPSC Commodity
302119 Switches and controls and relays
Series Name
AML24
Description
AML24 Series Rocker Switch, DPDT, 2 position, Gold Contacts, 0.110 in x 0.020 in (Solder or Quick-Connect), 1 Lamp Circuit, Rectangle, Snap-in Panel