modify your search
Number of results 12
| show/hide | ![]() | |
| Products | LLE | |
| LLE101000 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 1; -25°C to 80°C; 250 mm lead wires; Nitrile seal washer |
|
| LLE101101 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 1; -40°C to 125°C; 250 mm lead wires; Vamac seal washer |
|
| LLE102000 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 2; -25°C to 80°C; 250 mm lead wires; Nitrile seal washer |
|
| LLE102101 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 2; -40°C to 125°C; 250 mm lead wires; Vamac seal washer |
|
| LLE103000 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 3; -25°C to 80°C; 250 mm lead wires; Nitrile seal washer |
|
| LLE103101 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 3; -40°C to 125°C; 250 mm lead wires; Vamac seal washer |
|
| LLE105000 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 5; -25°C to 80°C; 250 mm lead wires; |
|
| LLE105100 LLE Series Liquid Level Sensor with Polysulphone housing; Enhanced; Type 5; -40°C to 125°C; 250 mm lead wires |
|
| LLE205000 LLE Series Liquid Level Sensor with Nickel-plated brass housing, 1/2 inch BSPT and polysulphone sensor; Standard; Type 5; -25 °C to 80 °C; 180 mm lead wires and sleeving |
|
| LLE205100 LLE Series Liquid Level Sensor with Nickel-plated brass housing, 1/2 inch BSPT and polysulphone sensor; Standard; Type 5; -40 °C to 125 °C; 180 mm lead wires and sleeving |