Products
Aerospace: Torque and Multi-Axis Sensing Line Guide
Comprehensive Offering. World Class Performance. Across the range of Honeywell’s Aerospace torque and other special force measurement products, you will find a consistent theme of rugged design and unparalleled support. These devices are examples of highly custom configured sensing that we provide today. Please contact us to discuss your application specifics.
Honeywell provides a range of force sensing and force-feedback products designed specifically for the most demanding aerospace and military applications and customers. We specialize in working with customers to create and deliver not only a sensor, but a full solution for nearly any position measurement need.
- Integral signal conditioning
- Environmental protection
- Redundant channels
- Higher level assemblies
- Range of technologies
- Custom design
rotary torque-force measurement
See samples of the many custom-engineered solutions built for customers. Please contact our application engineers to allow us to help optimize system performance through Honeywell’s extensive capabilities in aerospace.
| rotary torque-force measurement | 932
SeriesInquire now |
|---|---|
| Shaft rotation | 360° |
| Potential applications | fuel valve position, landing gear, pilot input controls, actuator feedback |
| Housing | metal, plastic |
| Temperature | -55 °C to 70 °C [-67 °F to 158 °F] (higher temperature available) |
| Excitation | 7 Vrms |
| Range of motion | ±40° |
| Frequency | 3200 Hz |
| Accuracy | 0.25 % full scale (higher tolerance available) |




932
Series