Honeywell Sensing and Control

 

Products

Aerospace: Linear Force Measurement Line Guide

Force Measurement Products

Comprehensive Offering. World Class Performance.  Honeywell’s Aerospace force measurement is employed in a variety of applications and configurations to solve problems for our customers. We specialize in providing a turnkey solution ready to be mounted in the aircraft, and work with a variety of OEMs and Tier-1 integrators to define and design in the best solution to your particular problem.

We have over thirty years experience in providing force measurement products designed specifically for the most demanding aerospace applications and customers. We specialize in working with customers to create and deliver not only a sensor, but a full solution for nearly any measurement need.

  • Instrumented Control Rods
  • Instrumented Torque Quadrants
  • Instrumented linkage
  • Crew Force Input, custom

Many of our force measurement products are crucial to aircraft operation, and carry MTBF (mean time between failure) beyond 100,000 hours. Additionally, all products are backed by Honeywell global support.

Unsure which product to select? Use Narrow your Search on the left.

linear force measurement

Linear Force Measurement

See samples of the many custom-engineered solutions built for customers. Please  contact a Honeywell Sensing and Control application engineer to allow us to help optimize system performance through Honeywell’s extensive capabilities in aerospace.

Displaying 1-2 of 2
linear force measurement 916 series 916 series
Inquire now
925 Series 925 Series
Inquire now
Output type analog voltage analog voltage
Potential applications fuel valve position, landing gear, pilot input controls, actuator feedback fuel valve position, landing gear, pilot input controls, actuator feedback
Housing metal metal
Temperature -55 °C to 70 °C
[-67 °F to 158 °F]
(higher temperature available)
-55 °C to 70 °C
[-67 °F to 158 °F]
(higher temperature available)
Excitation up to 28 Vdc up to 28 Vdc
Load 1750 lb (proof);
4500 lb (ultimate)
2.0X operating (proof);
3.5X operating (ultimate)
Operating load 1300 lb (easily varied) ±424 lb (easily varied)
Accuracy 1.5 % full scale
(higher tolerance available)
2.0 % full scale
(higher tolerance available)