Honeywell Sensing and Control

 

Other links found:


modify your search

Number of results 536

show/hide
TechnologyMagnetic
 
Too many results? Use Narrow your Search on the left.
Displaying 1 to 10 (of 536 items)
Results Page 1 2 3 4 5 6 7 8 9 10 11 12 Next
1.5C Gear-Tooth Sensor

1.5C Gear-Tooth Sensor, 5,0 mm minimum tooth, 10,0 mm minimum slot, 2,0° ± 1.25° operate point

1.5P Gear-Tooth Sensor

1.5P Gear-Tooth Sensor, 2,5 mm minimum tooth, 5,0 mm minimum slot, 3.0° ± 1.25° operate point

1.5Q Gear-Tooth Sensor

1.5Q Gear-Tooth Sensor, 2,5 mm minimum tooth, 2,5 mm minimum slot, 0.5° ± 1.25° operate point

103SR11A-1

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 152,4 mm [6 in] lead wires; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR11A-2

103SR Series Unipolar Hall-Effect Digital Position Sensor with aluminum bushing housing; two hex nuts; 1 m [39.4 in] jacketed cable; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR11A-5

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 203,2 mm [8 in] lead wires; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR12A-1

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 152,4 mm [6 in] lead wires; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR12A-2

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 1 m [39.4 in] jacketed cable; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR12A-3

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 1,52 m [60 in] jacketed cable; current sourcing output; and Vdc supply voltage

Engineering Drawing
103SR12A-4

103SR Series Unipolar Hall-Effect Digital Position Sensor with 15/32 in cylindrical aluminum housing; two hex nuts; 304,8 mm [12 in] jacketed cable; current sourcing output; and Vdc supply voltage

Engineering Drawing
Displaying 1 to 10 (of 536 items)
Results Page 1 2 3 4 5 6 7 8 9 10 11 12 Next