Honeywell Sensing and Control

 

Other links found:


modify your search

Number of results 140

show/hide
TechnologyFlexible Heaters
 
Too many results? Use Narrow your Search on the left.
Displaying 1 to 10 (of 140 items)
Results Page 1 2 3 4 5 6 7 8 9 10 11 12 Next
C3200-6095

C3200 Series Silicone Chemically-etched Flexible Heater, 28 V, 0,78 W/cm² [5 W/in²] Watt Density, 10 W Total Wattage, 78.4 Ohm Resistance, 50,8 mm L x 25,4 mm W [2 in L x 1 in W]

C3200-6095A

C3200 Series Silicone Chemically-etched Flexible Heater, 28 V, 0,78 W/cm² [5 W/in²] Watt Density, 10 W Total Wattage, 78.4 Ohm Resistance, 50,8 mm L x 25,4 mm W [2 in L x 1 in W], 3M 966 PSA Adhesive

C3200-6136

C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 W/cm² [2.5 W/in²] Watt Density, 15 W Total Wattage, 9.6 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]

C3200-6136A

C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 0,39 W/cm² [2.5 W/in²] Watt Density, 15 W Total Wattage, 9.6 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive

C3200-6138

C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 1,55 W/cm² [10 W/in²] Watt Density, 60 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]

C3200-6138A

C3200 Series Silicone Chemically-etched Flexible Heater, 12 V, 1,55 W/cm² [10 W/in²] Watt Density, 60 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive

C3200-6142

C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 W/cm² [2.5 W/in²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]

C3200-6142A

C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 0,39 W/cm² [2.5 W/in²] Watt Density, 15 W Total Wattage, 2.4 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive

C3200-6144

C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 1,55 W/cm² [10 W/in²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W]

C3200-6144A

C3200 Series Silicone Chemically-etched Flexible Heater, 110 V, 1,55 W/cm² [10 W/in²] Watt Density, 60 W Total Wattage, 201.7 Ohm Resistance, 56,2 mm L x 50,8 mm W [3 in L x 2 in W], 3M 966 PSA Adhesive

Displaying 1 to 10 (of 140 items)
Results Page 1 2 3 4 5 6 7 8 9 10 11 12 Next