Honeywell Sensing and Control

 
 

DCXL01DS

 


Pressure Sensors: Measurement Type: Differential, Signal Conditioning: Unamplified; Pressure Range: ± 1.0 in H2O; Port Style: Barbed

Actual product appearance may vary.
 

Description
The SURSENSETM line of ultra low pressure sensors is based upon a proprietary, patented technology designed to reduce all output offset or common mode errors. These sensors utilize a silicon, micromachined sensing element that features a unique stress concentration-enhanced structure to provide a highly stable linear output that is proportional to applied pressure. Output offset errors due to changes in temperature, warm-up, long term stability and position sensitivity have all been significantly reduced when compared to conventional sensors. The DCXL-DS Series sensors provide a precision calibrated, ratiometric mV output with SURSENSE-enhanced stability. Each sensor features calibrated offset, full scale span and thermal error calibration to ensure the highest possible accuracy for flow pressure measurement. These highly stable sensors feature an industry-standard, ported package with improved stress isolation for printed circuit board mount applications. The housing design incorporates a snap together cover and housing leading to improved quality and performance.

Product is patented by US patent 6023978.

Features Potential Applications
Features
  • Available in differential pressure ranges
  • Position sensitivity to ±5 mV/g
  • Temperature compensated to 0 °C to 50 °C [32 °F to 122 °F]
  • Combined linearity and hysteresis error <±0.25 % span
Potential Applications
  • Medical instrumentation
  • HVAC
  • Industrial instrumentation
  • Environmental controls
Product Specifications
Measurement Type Differential, Vacuum Gage, Gage
Signal Conditioning Unamplified
Pressure Range ± 1.0 in H2O
Overpressure 5 psi
Supply Voltage 3.0 Vdc min., 12.0 Vdc typ., 16.0 Vdc max.
Temperature Compensation Yes
Output Calibration Yes
Termination PCB
Port Style Barbed
Package Type Honeywell DI-DCXL
Sensitivity 10 mV/in H2O
Full Scale Span 10 mV typ.
Null Offset 0 mV typ.
Null Shift over Temperature -250 ╡V min., +250 ╡V max.
Span Shift Over Temperature -200 ╡V min., 200 ╡V max.
Linearity, Hysteresis Error 0.05 % Span typ.
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Ports 1 and 2: Dry gases only. Media must be compatible with epoxy-based adhesive, silicon, silicone, gold, nylon and alumina.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Availability Global
Series Name DCXL-DS