Honeywell Sensing and Control

 
 

SX7100D

 


Pressure Sensors: Measurement Type: Differential, Gage; 0 psid to 100 psid, Unamplified, Button package with RTV 730 gel applied, Button Package - No Port

Actual product appearance may vary.
 

Description
The SX Series pressure sensors provide the lowest cost components for measuring pressures up to 150 psi. These sensors are designed for use with non-corrosive, non-ionic media, such as air and dry gases. Convenient pressure ranges are available to measure differential, gauge, and absolute pressures from 0 psi to 1 psi (SX01) up to 0 psi to 150 psi (SX150).

The Absolute (A) devices have an internal vacuum reference and an output voltage proportional to absolute pressure. The differential (D) devices allow application of pressure to either side of the diaphragm and can be used for gauge or differential pressure measurements.

This product is packaged in either the standard low cost chip carrier �button� package, a plastic ported �N� package, or a DIP package. All packages are designed for applications where the sensing element is integral to the OEM equipment. These packages can be o-ring sealed, epoxied, and/or clamped onto a pressure fitting. A closed-bridge four pin SIP configuration is provided for electrical connection to the �Button� or �N� Package. The DIP Package mounts on a PC board like a standard IC with through-hole pins. This extremely small size package enables the use of multiple sensors in applications with limited space.

Features Potential Applications
Features
  • Low Cost
  • High-Impedance Bridge
  • Absolute and Differential (Gauge)
  • Low Noise
  • Low Power Consumption for Battery Power
Potential Applications
  • Medical
  • Instrumentation
  • Barometric
  • Measurement
  • Pneumatic Controls
  • Battery Powered Equipment
Product Specifications
Measurement Type Differential, Gage
Signal Conditioning Unamplified
Pressure Range 0 psid to 100 psid
Overpressure 150 psi
Supply Voltage 12 Vdc max.
Temperature Compensation No
Output Calibration No
Response Time 100 ╡s
Termination PCB
Port Style None
Package Type Button
Sensitivity 0.3 mV/V/psi
Full Scale Span 100 mV min., 150 mV typ., 200 mV max.
Zero Pressure Offset -35.0 mV min., -20.0 mV typ., 0.0 mV max.
Linearity, Repeatability & Hysteresis Error - 0.5 min., 0.2 typ., 0.5 max. % Full Scale Span
Repeatability 0.5% span
Input Resistance 4.1 kOhm typ.
Output Resistance 4.1 kOhm typ.
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global
Series Name SX