Honeywell Sensing and Control

 
 

SDX15G2

 


Pressure Sensors: Measurement Type: Gage; 0 psig to 15 psig, Temperature Compensated Sensor,"G2" Package - Straight Port

Actual product appearance may vary.
 

Description
The SDX series sensors provide a very cost effective solution for pressure applications that require small size plus performance. These calibrated and temperature compensated sensors give an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like.

Devices are available to measure absolute and gage pressures from 1 psi (SDX01) up to 100 psi (SDX100). The absolute devices have an internal vacuum reference and an output voltage proportional to absolute pressure.

SDX Sensors are available in standard commercial and prime grades (SDCxxxyy � A) to allow optimization of accuracy and cost in any given application.

The SDX devices feature an integrated circuit (IC) sensor element and laser trimmed thick film ceramic housed in a compact solvent resistant case. The package is a double-wide (i.e. 0.600 inches lead spacing) dual-inline package (DIP). This is the same familiar package used by IC manufacturers except it is only 11,94 mm [0.470 in] long and has a pressure port(s). The pc board area used by each DIP is approximately 0.26 in x 0.26 in. This extremely small size enables the use of multiple sensors in limited available space. The DIP provides excellent corrosion resistance and isolation to external package stress.

The DIP mounts on a pc board like a standard IC with through-hole pins. The pins anchor the pressure sensor to the pc board and provide a more secure and stable unit than other types of packages. The output of the bridge is ratiometric to the supply voltage and operation from any Vdc supply voltage up to 20 Vdc is acceptable.

Features Potential Applications
Features
  • Low Cost DIP
  • Precision Temperature Compensation
  • Calibrated Zero & Span
  • Small Size
  • Low Noise
  • High Impedance for Low Power Applications
  • Prime Grade Available (SDXxxxyy-A)
Potential Applications
  • Medical Equipment
  • Computer Peripherals
  • Pneumatic Controls
  • HVAC
Product Specifications
Measurement Type Gage
Signal Conditioning Unamplified
Pressure Range 0 psig to 15 psig
Overpressure 30 psi
Supply Voltage 20 Vdc max.
Temperature Compensation Yes
Output Calibration Yes
Response Time 100 ╡s
Termination PCB
Port Style Straight
Package Type A2/G2 DIP
Full Scale Span 86.85 mV min, 90.00 mV typ., 93.15 mV max.
Null Shift over Temperature ± 0.2 % FS span typ., ± 1.0 % FS span max.; 0 °C to 50 °C [32 °F to 122 °F]
Span Shift Over Temperature ± 0.4% FS span typ., ± 2.0% FS span max.; 0 °C to 50 °C [32 °F to 122 °F]
Zero Pressure Offset -1.0 mV min., 0.0 mV typ., 1.0 mV max.
Linearity, Hysteresis Error ± 0.2 typ. ± 1.0 max. %FS
Repeatability ± 0.2% span typ., ± 0.5% span max.
Input Resistance 4.0 kOhm typ.
Output Resistance 4.0 kOhm typ.
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global
Series Name SDX