Honeywell Sensing and Control

 
 

SCC15ASMT

 


Pressure Sensors: Measurement Type: Absolute; 0 psia to 15 psia Operating Pressure, "SMT" package - No Port

Actual product appearance may vary.
 

Description
The SCC series sensors offer an extremely low cost sensor element with a temperature stable output when driven with a constant current source. These integrated circuit sensors were designed for extremely cost sensitive applications where precise accuracy over a wide temperature range is not required.

The SCC series SMT offers a standard surface mount package and is offered with an optional ported lid to fit in a variety of application. This series of sensors are designed for measuring absolute and gage pressure ranges from 0 psi to 5 psi through 0 psi to 300 psi. The absolute devices have an internal vacuum reference and an output voltage proportional to absolute pressure. Differential devices allow application of pressure to either side of the sensing diaphragm and can be used for gauge or differential measurements.

The SCC series SMT sensors offer a 4-pin closed bridge configuration for electrical connection with additional pads provided for mechanical support. Pulsed power is recommended to achieve maximum accuracy and conserve battery power in portable applications.

Features Potential Applications
Features
  • Low Cost
  • Small Size
  • Internal Temperature Compensation
  • Absolute or Gauge Pressures
  • High-Impedance Bridge
  • Low Power Consumption
Potential Applications
  • Pneumatic Controls
  • Automotive Diagnostics
  • Medical Equipment/ Instrumentation
  • Dental Equipment
  • Environmental Controls
  • Barometric Pressure Measurement
  • Altimeters
  • Pneumatic Controls
  • Battery Powered Equipment
Product Specifications
Measurement Type Absolute
Signal Conditioning Unamplified
Pressure Range 0 psia to 15 psia
Overpressure 30 psia
Supply Current 1.5 mA max.
Temperature Compensation Yes
Output Calibration No
Response Time 0.1 ms typ.
Termination PCB
Port Style None
Package Type Standard SMT
Sensitivity 4.3 mV/mA/psi ± .37 mV/mA/psi
Null Offset -10 mV typ.
Null Shift over Temperature 0.5 % FSS typ.
Span Shift Over Temperature 0.25% FSS typ.
Zero Pressure Offset -30.0 mV min., -10.0 mV typ., 20.0 mV max.
Linearity, Repeatability & Hysteresis Error - 0.1 min., 0.2 typ., 1.0 max. % Full Scale Span
Input Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.5 kOhm max.
Output Resistance 4.0 kOhm min., 5.0 kOhm typ., 6.5 kOhm max.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global
Series Name SCC