|
|
| Actual product appearance may vary. | |
| Description |
|
The 24PC SMT (Surface Mount Technology) Series pressure sensors provide a
small, low cost, high value, pressure sensing solution for use with
printed circuit boards (PCBs). Based on the long established
reliability and accuracy of the 26PC pressure sensor, the 26PC SMT
offers reduced size with true SMT capability. The smaller size
reduces the sensor�s footprint on the PCB, thereby reducing the
size of the PCB. The 24PC SMT is designed to be used with other SMT
components on a PCB, helping to lower installation costs and eliminate
secondary operations.
The sensor features Wheatstone bridge construction, silicon piezoresistive technology, and ratiometric output for proven application flexibility, design simplicity and ease of manufacture. Although designed for the medical industry, the 24PC SMT pressure sensor may be applied in almost any applications that requires a surface mount pressure sensor. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Measurement Type | Wet-Wet Differential/Gage/Vacuum Gage |
| Signal Conditioning | Unamplified |
| Pressure Range | ± 15.0 psi |
| Overpressure | 45 psi |
| Supply Voltage | 10.0 Vdc typ., 12.0 Vdc max. |
| Temperature Compensation | No |
| Output Calibration | No |
| Response Time | 1 ms max. |
| Termination | Surface Mount Technology; 2 x 2 |
| Port Style | Straight: 1,88 mm dia [0.074 in] |
| Package Type | Honeywell - 20PC SMT |
| Linearity | 0.1% span typ., 0.3% span max. |
| Sensitivity | 15 mV typ. |
| Full Scale Span | 160 mV min., 225 mV typ., 290 mV max. |
| Null Offset | -30 mV min., 0 mV typ., 30 mV max. |
| Null Shift over Temperature | ± 1.0 mV typ. |
| Span Shift Over Temperature | ± 5.0 % span typ. |
| Repeatability & Hysteresis Error | ± 0.15 % span typ. |
| Input Resistance | 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max. |
| Output Resistance | 4.5 kOhm min., 5.0 kOhm typ., 5.5 kOhm max. |
| Shock | Qualification tested to 150 g |
| Vibration | MIL-STD-202 Method 213 (150 g half sine 11 ms) |
| Weight | 0.5 g [0.0176 oz] |
| Operating Temperature | -40 °C to 85 °C [-40 °F to 185 °F] |
| Storage Temperature | -55 °C to 100 °C [-67 °F to 212 °F] |
| Media Compatibility | Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals. |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |
| Comment | Lead free solder and no clean flux; wet/wet differential |
| Availability | Global |
| Series Name | 24PC SMT |