Honeywell Sensing and Control

 
 

236PC150GW

 


Pressure Sensors: Measurement Type: Gage, Vacuum Gage; Unamplified; Range: ± 150 psi

Actual product appearance may vary.
 

Description
236PC Series pressure sensors provide a millivolt output that is proportional to the pressure applied. They operate from 0 psi to 5.0 psi and 0 psi to 150 psi using a single, positive supply voltage ranging from 10.0 Vdc to 16.0 Vdc.

Features Potential Applications
Features
  • Robust package
  • Prewired
  • Temperature compensated for span over 0 °C to 50 °C [32 °F to 122 °F]
  • Calibrated null and span
Potential Applications
Medical
  • Oxygen and nitrogen gas distribution in hospitals
  • Respirators and ventilators
Environmental
  • Water control valves
  • Instrumentation
  • Irrigation equipment
Industrial Instrumentation
  • Robotics
  • Pressure valves
  • Leak detection
  • Air compressors
Product Specifications
Signal Conditioning Unamplified
Pressure Range ± 150 psi
Overpressure 150 psi
Supply Voltage 10 Vdc typ., 16.0 Vdc max.
Temperature Compensation No
Output Calibration Yes
Response Time 1 ms max.
Port Style Threaded 1/4-28 UNF
Package Type Honeywell - 200PC
Sensitivity 0.4 mV/psi
Full Scale Span 60 mVdc typ.
Null Offset 0 mV typ.
Null Shift over Temperature ± 3.0 mV typ.
Repeatability & Hysteresis Error ± 0.25 % span typ.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Weight 57 g [2 oz]
Operating Temperature -30 °C to 70 °C [-22 °F to 1581 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -40 °C to 105 °C [-40 °F to 221 °F]
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Availability Global
Series Name 236PC