|
Pressure Sensors: Measurement Type: Gage, Vacuum Gage; Signal Conditioning: Unamplified; Pressure Range: ± 10.0 in H2O; Port Style: Barbed: Commercial Grade
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The CPC and CPX Series sensors integrate silicon micromachined sensing
technology, temperature compensation, and calibration in a complete family
of low cost packages. This series offers the most cost-effective solution
for design requirements. These piezoresistive pressure sensors use
micromachined silicon chips mounted on a ceramic and protected with a
plastic cap. Several tube arrangements with nylon housings are available
for various pressure applications. On devices of 5 psi and above, the
topside of the chip is protected against humidity by a Silgel coating.
While the sensors are designed for use with noncorrosive, nonionic pressure
media, they accommodate many gases that are used in medical applications.
The CPC Series is designed for the lowest cost and smallest profile. The
standard packages have only a plastic cap for OEM applications. The
CPC...F accommodates pressure measurements in tube applications.
|
| Features |
Potential Applications |
|
Features
|
- Low Cost, Small Size
- Temperature Compensated
- Zero and Span Calibrated
- MilliVolt Output
- Differential, Gage and Absolute Pressure
- Constant Voltage Excitation
- High Impedance - Low Current
|
|
|
|
- Medical Applications
- Applications Requiring Small Size
- Applications Requiring Vacuum Reference
|
|
| Product Specifications |
| Measurement Type |
Vacuum Gage, Gage |
| Signal Conditioning |
Unamplified |
| Pressure Range |
± 10.0 in H2O |
| Overpressure |
100 in H2O |
| Supply Voltage |
3.0 Vdc min., 12.0 Vdc typ., 16.0 Vdc max. |
| Temperature Compensation |
Yes |
| Output Calibration |
Yes |
| Termination |
PCB |
| Port Style |
Barbed |
| Package Type |
Honeywell DI-CPC |
| Sensitivity |
2 mV/in H2O |
| Full Scale Span |
20 mV typ. |
| Null Offset |
0 mV typ. |
| Null Shift over Temperature |
± 1.0 mV typ. |
| Span Shift Over Temperature |
± 2.0% span |
| Linearity, Hysteresis Error |
± 0.25 % typ. ± 1 % max. Span |
| Input Resistance |
5.0 kOhm min. |
| Output Resistance |
3.0 kOhm typ. |
| Operating Temperature |
-25 °C to 85 °C [-13 °F to 185 °F] |
| Compensated Temperature Range |
0 °C to 70 °C [32 °F to 158 °F] |
| Storage Temperature |
-40 °C to 125 °C [-40 °F to 257 °F] |
| Media Compatibility |
Port 1: Dry gases only. Media must be compatible with epoxy-based adhesive. Port 2: Wetted materials. Media must be compatible with nylon housing, epoxy adhesive and silicon. |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Availability |
Global |
| Series Name |
CPCL |

|