Honeywell Sensing and Control

 
 

CPC15AFH

 


Pressure Sensors: Measurement Type: Absolute; Signal Conditioning: Unamplified; Pressure Range: 2.0 psia to 15.0 psia; Port Style: Barbed: High Grade

Actual product appearance may vary.
 

Description
The CPC and CPX Series sensors integrate silicon micromachined sensing technology, temperature compensation, and calibration in a complete family of low cost packages. This series offers the most cost-effective solution for design requirements. These piezoresistive pressure sensors use micromachined silicon chips mounted on a ceramic and protected with a plastic cap. Several tube arrangements with nylon housings are available for various pressure applications. On devices of 5 psi and above, the topside of the chip is protected against humidity by a Silgel coating. While the sensors are designed for use with noncorrosive, nonionic pressure media, they accommodate many gases that are used in medical applications. The CPC Series is designed for the lowest cost and smallest profile. The standard packages have only a plastic cap for OEM applications. The CPC...F accommodates pressure measurements in tube applications.

Features Potential Applications
Features
  • Low Cost, Small Size
  • Temperature Compensated
  • Zero and Span Calibrated
  • MilliVolt Output
  • Differential, Gage and Absolute Pressure
  • Constant Voltage Excitation
  • High Impedance - Low Current
Potential Applications
  • Medical Applications
  • Applications Requiring Small Size
  • Applications Requiring Vacuum Reference
Product Specifications
Measurement Type Absolute
Signal Conditioning Unamplified
Pressure Range 2.0 psia to 15.0 psia
Overpressure 45.0 psia
Supply Voltage 3.0 Vdc min., 12.0 Vdc typ., 16.0 Vdc max.
Temperature Compensation Yes
Output Calibration Yes
Termination PCB
Port Style Barbed
Package Type Honeywell DI-CPC
Sensitivity 6 mV/psi
Full Scale Span 90 mV typ.
Null Offset 0 mV typ.
Null Shift over Temperature ± 0.5 mV typ.
Span Shift Over Temperature ± 1.0% span
Linearity, Hysteresis Error ± 0.25 % typ. ± 0.5 % max. Span
Input Resistance 5.0 kOhm min.
Output Resistance 3.0 kOhm typ.
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Compensated Temperature Range 0 °C to 70 °C [32 °F to 158 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Port 1: Dry gases only. Media must be compatible with epoxy-based adhesive. Port 2: Wetted materials. Media must be compatible with nylon housing, epoxy adhesive and silicon.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Availability Global
Series Name CPC