| Measurement Type |
Differential, Bidirectional Gage |
| Signal Conditioning |
Amplified |
| Pressure Range |
± 2.0 in H2O |
| Overpressure |
100 in H2O |
| Supply Voltage |
5.0 Vdc ± 0.1 Vdc |
| Temperature Compensation |
Yes |
| Output Calibration |
Yes |
| Termination |
PCB |
| Port Style |
Barbed |
| Package Type |
Honeywell DI-DC |
| Sensitivity |
2 V/in H2O |
| Full Scale Span |
± 2.0 V typ. |
| Null Offset |
2.25 Vdc typ. |
| Total Error (% Full Scale) |
± 1.5 % typ., ± 2.5 % max. (See Note 1) |
| Accuracy (Best Fit Straight Line) |
± 0.25 % (See Note 2) |
| Offset Position Sensitivity |
± 10 mV |
| Operating Temperature |
-25 °C to 85 °C [-13 °F to 185 °F] |
| Compensated Temperature Range |
0 °C to 50 °C [32 °F to 122 °F] |
| Storage Temperature |
-40 °C to 125 °C [-40 °F to 257 °F] |
| Media Compatibility |
Port 1: Dry gases only. Media must be compatible with epoxy-based adhesive. Port 2: Wetted materials. Media must be compatible with nylon housing, epoxy adhesive and silicon. |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Life |
Percentage of Full Scale includes: zero calibration, temperature effect on zero and span, nonlinearity, hysteresis, repeatability, and stability over the compensated temperature range. |
| Availability |
Global |
| Series Name |
DC |