|
Pressure Sensors: Measurement Type: Differential, Gage, Vaccum Gage; Signal Conditioning: Unamplified; Pressure Range: #177 10.0 in H2O; Port Style: Barbed
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The XPXL/XPX and XPCL/XPC Series sensors integrate silicon micromachined
sensing technology, temperature compensation, and calibration in a complete
family of low cost packages. This series offers the most cost-effective
solution for design requirements. These piezoresistive pressure sensors use
micromachined silicon chips mounted on a ceramic and protected with a
plastic cap. Several tube arrangements with nylon housings are available
for various pressure applications. On devices of 5 psi and above, the
topside of the chip is protected against humidity by a Silgel coating.
While the sensors are designed for use with noncorrosive, nonionic pressure
media, they accommodate many gases that are used in medical applications.
|
| Features |
Potential Applications |
|
Features
|
- Low Cost, Small Size
- Temperature Compensated
- Zero and Span Calibrated
- MilliVolt Output
- Gage, Differential, and Absolute Pressure
- Constant Voltage Excitation
- High Impedance - Low Current
|
|
|
|
- Medical Applications
- Applications Requiring Small Size
- Applications Requiring Vacuum, Positive Pressure or Both
|
|
| Product Specifications |
| Measurement Type |
Differential, Vacuum Gage, Gage |
| Signal Conditioning |
Unamplified |
| Pressure Range |
± 10.0 in H2O |
| Overpressure |
100 in H2O |
| Supply Voltage |
3.0 Vdc min., 12.0 Vdc typ., 16.0 Vdc max. |
| Temperature Compensation |
Yes |
| Output Calibration |
Yes |
| Termination |
PCB |
| Port Style |
Barbed |
| Package Type |
Honeywell DI-XPC |
| Sensitivity |
2 mV/in H2O |
| Full Scale Span |
20 mV typ. |
| Null Offset |
0 mV typ. |
| Null Shift over Temperature |
± 1.0 mV |
| Span Shift Over Temperature |
± 2.0% span |
| Linearity, Hysteresis Error |
± 1 % Span |
| Input Resistance |
5.0 kOhm min. |
| Output Resistance |
3.0 kOhm typ. |
| Operating Temperature |
-25 °C to 85 °C [-13 °F to 185 °F] |
| Compensated Temperature Range |
0 °C to 70 °C [32 °F to 158 °F] |
| Storage Temperature |
-40 °C to 125 °C [-40 °F to 257 °F] |
| Media Compatibility |
Port 1: Dry gases only. Media must be compatible with epoxy-based adhesive. Port 2: Wetted materials. Media must be compatible with nylon housing, epoxy adhesive and silicon. |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Availability |
Global |
| Series Name |
XPCL |

|