| Measurement Type |
Wet-Wet Differential/Gage/Vacuum Gage |
| Signal Conditioning |
Unamplified |
| Pressure Range |
± 15.0 psi |
| Overpressure |
45.0 psi |
| Supply Voltage |
10.0 Vdc typ., 16.0 Vdc max. |
| Temperature Compensation |
Yes |
| Output Calibration |
Yes |
| Response Time |
1 ms max. |
| Termination |
PCB; 1 x 4; 0.600 in |
| Port Style |
Needle |
| Package Type |
Honeywell - 20PC |
| Linearity |
0.25% span typ., 0.50% span max. |
| Sensitivity |
6.67 mV/psi |
| Full Scale Span |
100 mV typ. |
| Null Offset |
0 mV typ. |
| Null Shift over Temperature |
± 0.5 mV typ., ± 1.0 mV max. |
| Span Shift Over Temperature |
± 0.75% span typ., ± 1.5% span max. |
| Repeatability & Hysteresis Error |
± 0.20 % span typ. |
| Input Resistance |
5.5 kOhm min., 7.5 kOhm typ., 11.5 kOhm max. |
| Output Resistance |
1.5 kOhm min., 2.5 kOhm typ., 3.0 kOhm max. |
| Shock |
Qualification tested to 150 g |
| Vibration |
MIL-STD-202 Method 213 (150 g half sine 11 ms) |
| Weight |
2 g [0.07 oz] |
| Operating Temperature |
-40 °C to 85 °C [-40 °F to 185 °F] |
| Compensated Temperature Range |
0 °C to 50 °C [32 °F to 122 °F] |
| Storage Temperature |
-55 °C to 100 °C [-67 °F to 212 °F] |
| Media Compatibility |
Limited to media which will not attack polyetherimide, silicon, flourosilicone, silicone, EPDM and neoprene seals. |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Availability |
Global |
| Series Name |
26PC |