| Measurement Type |
Gage |
| Signal Conditioning |
Amplified |
| Pressure Range |
0 psi to 100 psi |
| Overpressure |
200 psi |
| Supply Voltage |
7.0 Vdc min., 8.0 Vdc typ., 16.0 Vdc max. |
| Temperature Compensation |
Yes |
| Output Calibration |
Yes |
| Response Time |
1 ms max. |
| Termination |
300 mm [12 in] long #18AWG leadwire |
| Port Style |
1/8 in - 27 NPT |
| Package Type |
Honeywell - 200PC |
| Linearity |
± 0.50% span max. |
| Sensitivity |
0.050 V/psi |
| Full Scale Span |
5.0 Vdc typ. |
| Null Offset |
1.0 Vdc typ. |
| Repeatability & Hysteresis Error |
± 0.25 % span typ. |
| Shock |
Qualification tested to 150 g |
| Vibration |
MIL-STD-202 Method 213 (150 g half sine 11 ms) |
| Weight |
85 g [2.99 oz] |
| Operating Temperature |
-40 °C to 85 °C [-40 °F to 185 °F] |
| Compensated Temperature Range |
-18 °C to 63 °C [0 °F to 145 °F] |
| Storage Temperature |
-55 °C to 100 °C [-67 °F to 212 °F] |
| Media Compatibility |
Port 2: Wetted materials. Die-cast aluminum housing, O-ring seal, silicon, borosilicate glass and silicon-to-glass bond. |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Availability |
Global |
| Series Name |
240PC |