Honeywell Sensing and Control

 
 

142PC15D

 


Pressure Sensors: Measurement Type: Differential, Gage; Signal Conditioning: Amplified; Pressure Range: 0 psi to 15.0 psi; Port Style: Straight

Actual product appearance may vary.
 

Description
140PC Series pressure sensors provide an output voltage that is proportional to the pressure applied. They operate in ranges from 0 psi to 1.0 psi to 0 psi to 30.0 psi using a single, positive supply voltage ranging from 7.0 Vdc to 16.0 Vdc.

Features Potential Applications
Features
  • Robust package
  • PCB termination
  • Fully signal conditioned
  • Amplified
Potential Applications
Medical
  • Oxygen and nitrogen gas distribution in hospitals
  • Dental chairs
  • CPAP (Continuous Positive Airway Pressure) equipment
  • Respirators and ventilators
  • Blood glucose monitors
  • Oxygen conservers
  • Oxygen concentrators
  • Nebulizers
  • Kidney dialysis machines
  • Blood cell separators
Environmental
  • Water control valves
  • Instrumentation
  • Irrigation equipment
  • Filter monitoring equipment
  • Leak detection systems in underground telecommunications cables
  • Radiometers
Industrial Instrumentation
  • Robotics
  • Pressure valves
  • Leak detection
  • Air compressors
Analytical Instrumentation
  • Gas chromatography
  • Chemical analyzers
Product Specifications
Measurement Type Differential, Gage
Signal Conditioning Amplified
Pressure Range 0 psi to 15.0 psi
Overpressure 45.0 psi
Supply Voltage 7.0 Vdc min., 8.0 Vdc typ., 16.0 Vdc max.
Temperature Compensation Yes
Output Calibration Yes
Response Time 1 ms max.
Termination PCB
Port Style Straight
Package Type Honeywell - 100PC
Linearity ± 0.75% span max. (P2 > P1), ± 0.40% span max. (P2 < P1)
Sensitivity 0.333 V/psi
Full Scale Span 5.0 Vdc typ.
Null Offset 1.0 Vdc typ.
Repeatability & Hysteresis Error ± 0.15 % span typ.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Weight 28 g [0.987 oz]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range -18 °C to 63 °C [0 °F to 145 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Port 1: Dry gases only. Port 2: Wetted materials. Polyester housing, epoxy adhesive, silicon, borosilicate glass and silicon-to-glass bond.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Availability Global
Series Name 140PC