Honeywell Sensing and Control

 
 

142PC15A

 


Pressure Sensors: Measurement Type: Absolute; Signal Conditioning: Amplified; Pressure Range: 0 psia to 15.0 psia; Port Style: Straight

Actual product appearance may vary.
 

Description
140PC Series pressure sensors provide an output voltage that is proportional to the pressure applied. They operate in ranges from 0 psia to 15.0 psia to 0 psia to 30.0 psia using a single, positive supply voltage ranging from 7.0 Vdc to 16.0 Vdc.

Features Potential Applications
Features
  • Robust package
  • PCB termination
  • Fully signal conditioned
  • Amplified
Potential Applications
Environmental
  • Weather monitoring equipment
  • Altimeters
  • Radiometers
  • Leak detection systems in underground telecommunications cables
Product Specifications
Measurement Type Absolute
Signal Conditioning Amplified
Pressure Range 0 psia to 15.0 psia
Overpressure 45.0 psia
Supply Voltage 7.0 Vdc min., 8.0 Vdc typ., 16.0 Vdc max.
Temperature Compensation Yes
Output Calibration Yes
Response Time 1 ms max.
Termination PCB
Port Style Straight
Package Type Honeywell - 100PC
Linearity ± 0.40% span max. (P2 < P1)
Sensitivity 0.333 V/psi
Full Scale Span 4.33 Vdc typ.
Null Offset 1.67 Vdc typ.
Repeatability & Hysteresis Error ± 0.15 % span typ.
Shock Qualification tested to 150 g
Vibration MIL-STD-202 Method 213 (150 g half sine 11 ms)
Weight 28 g [0.987 oz]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range -18 °C to 63 °C [0 °F to 145 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Port 1: Dry gases only. Port 2: Wetted materials. Polyester housing, epoxy adhesive, silicon, borosilicate glass and silicon-to-glass bond.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Availability Global
Series Name 140PC