|
|
| Actual product appearance may vary. | |
| Description |
| The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero. The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings. This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Product Type | Closed Loop Linear |
| Sensed Current Type | ac or dc |
| Sensed Current Range | ±90 A |
| Package Type | Series Connect PCB Mount |
| Output Type | Current |
| Continuous Current | ±90 A |
| Operate Current | 50 A RMS @ 25 °C |
| Supply Current | ±10 mA + Output |
| Supply Voltage | ±12.0 Vdc to ±15.0 Vdc |
| Offset Current | < ±0.2 mA |
| Offset Current Drift | < ±0.5 mA |
| Coil Resistance | 30 Ohm |
| Response Time | < 0.5 µs |
| Coil Turns | 1000 |
| Output Nominal | 50 mA |
| Operating Temperature | -40 °C to 85 °C [-40 °F to 185 °F] |
| Storage Temperature | -40 °C to 90 °C [-40 °F to 194 °F] |
| Measuring Resistance | 70 Ohm min., 195 Ohm max. |
| Housing Material | Glass-filled PBT (UL94-V0) |
| Mounting | PCB on 3 Pins |
| Pinout Style | Offset |
| Accuracy | ±0.5 % |
| Availability | Global |
| Comment | Fitted with a primary busbar. |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |
| Series Name | CSN |