Honeywell Sensing and Control

 
 

CSNK500M

 Closed Loop


CSN Series closed loop current sensor, measures ac, dc or impulse current, 500 A nominal, ±1275 amp range, 5000 turn, reduced size

Actual product appearance may vary.
 

Description
The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero. The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings. This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.

Features Potential Applications
Features
  • Current sensing up to 1275 amps (depending on product listing)
  • Measures ac, dc and impulse currents
  • Competitive cost/performance ratio
  • Rapid response
  • High overload capability
  • High level of electrical isolation between primary and secondary circuits
  • Industrial operating temperature range
  • Small size and weight
Potential Applications
  • Variable speed drives
  • Overcurrent protection
  • Ground fault detectors
  • Current feedback control systems
  • Robotics
  • UPS and telecommunication power supplies
  • Welding power supplies
  • Automotive - Battery management systems
  • Wattmeters
Product Specifications
Product Type Closed Loop Linear
Sensed Current Type ac or dc
Sensed Current Range ±1275 A
Package Type Housed
Output Type Current
Continuous Current ±1000 A
Operate Current 500 A RMS @ 25 °C
Supply Current ±20 mA + Output
Supply Voltage ±15.0 Vdc to ±18.0 Vdc
Offset Current < ±0.2 mA
Offset Current Drift < ±0.3 mA
Coil Resistance 50 Ohm
Response Time < 1 µs
Coil Turns 5000
Output Nominal 100 mA
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 90 °C [-40 °F to 194 °F]
Measuring Resistance 0 Ohm min., 75 Ohm max.
Housing Material Glass-filled PBT (UL94-V0)
Mounting Panel
Pinout Style Molex (3-way)
Accuracy ±0.5 %
Availability Global
Comment Reduced size 500 A housed sensor.
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Series Name CSN