|
CSL Series miniature wired open-loop current sensor, 40 mA sensed current, sink or source output, through-hole, operates on ac or dc current, bottom mount
|
| Actual product appearance may vary. |
| |
|
Description
|
|
Honeywell�s CSL Series miniature, open-loop current sensors incorporate our SS490 Series miniature ratiometric linear Hall-effect sensor (MRL�). The sensing element is encapsulated in a printed circuit board-mountable plastic package. The combination of sensor, flux collector, and wire coil comprises the current sensor assembly. These sensors are ratiometric.
|
| Features |
Potential Applications |
|
Features
|
- Wired open-loop design with multiple turns for increased sensitivity
- ac or dc current sensing
- Linear ratiometric output
- Current sinking or sourcing output for interfacing flexibility
- Low insertion loss
- Fast response time
- Compact size for applications with limited space
- Accurate, low-cost sensing
- Minimum energy dissipation
- Maximum current limited only by conductor size
- Built-in temperature compensation promotes reliable operation
- Operating temperature range -25 �C to 100 �C [-13 �F to 212 �F]
- RoHs compliant (lead-free)
|
|
|
|
- Motor control in applications, HVAC and consumer tools
- Current monitoring of electronic circuits
- Overcurrent protection
- Ground fault detectors
- Robotics
- Industrial process control
- UPS and telecommunication power supplies
- Welding current monitoring
- Battery management systems in mobile equipment
- Watt meters
- Variable speed drives
|
|
| Product Specifications |
| Product Type |
In-circuit Analog Current Sensor |
| Sensed Current Type |
ac or dc |
| Sensed Current Range |
±40 mA |
| Package Type |
PCB Bottom Mount |
| Output Type |
Sink/Source |
| Sensitivity |
15 mV/AT ±2 mV /AT @ 5 Vdc |
| Supply Current |
9 mA max. |
| Offset Voltage |
Vs/2 |
| Supply Voltage |
4.5 Vdc to 10.5 Vdc |
| Offset Shift |
±0.064 |
| Coil Resistance |
120 Ohm typ. |
| Response Time |
3 µs |
| Coil Turns |
1500 |
| Operating Temperature |
-25 °C to 100 °C [-13 °F to 212 °F] |
| Storage Temperature |
-65 °C to 110°C [-85 °F to 230 °F] |
| Mounting |
PCB on 5 Pins |
| Pinout Style |
5 Pin |
| Availability |
Global |
| Comment |
AT = Amp * Turns (Characteristics based on Vs = 5 Vdc, Ta = 25 °C unless specified) |
| UNSPSC Code |
411121 |
| UNSPSC Commodity |
411121 Transducers |
| Series Name |
CSL |

|