Honeywell Sensing and Control

 
 

CSLA2GF

 Open Loop


CSLA Series linear current sensor, 125 A sensed current, sink or source output, through-hole, operates on AC or DC current, side mount

Actual product appearance may vary.
 

Description
Honeywell CSLA series linear current sensors incorporate our 91SS12-2 and SS94A1 linear output Hall effect transducter (LOHET™). The sensing element is assembled in a printed circuit board mountable housing. This housing is available in four configurations. Normal mounting is with 0.375 inch long 4-40 screw and square nut (not provided) inserted in the housing or a 6-20 self-tapping screw. The combination of the sensor, flux collector, and housing comprises the holder assembly. These sensors are ratiometric.

Features Potential Applications
Features
  • Linear output
  • AC or DC current sensing
  • Through-hole design
  • Fast response time
  • Output voltage isolation from input
  • Minimum energy dissipation
  • Maximum current limited only by conductor size
  • Adjustable performance and built-in temperature compensation assures reliable operation
  • Accurate, low cost sensing
  • Operating temperature range -25 °C to 85 °C
  • Housing: PBT polyester
Potential Applications
  • Variable speed drives
  • Overcurrent protection
  • Ground fault detectors
  • Current feedback control systems
  • Robotics
  • UPS and telecommunication power supplies
  • Welding power supplies
  • Automotive - Battery management systems
  • Wattmeters
Product Specifications
Product Type Inductive Analog Current Sensor
Sensed Current Type ac or dc
Sensed Current Range ±125 A
Package Type PCB Right Angle Mount
Output Type Voltage
Sensitivity 19.6 mV N* ±1.3 mV N* @ 8 Vdc
Supply Current 20 mA max.
Offset Voltage Vcc/2 ±2 %
Supply Voltage 6.0 Vdc to 12.0 Vdc
Offset Shift ±0.02
Response Time 8 µs
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Storage Temperature -40 °C to 100°C [-40 °F to 212 °F]
Housing Material PBT Polyester
Mounting PCB on 3 Pins
Pinout Style 3 Pin
Availability Global
Comment * N = Number of Turns
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Series Name CSLA