|
|
| Actual product appearance may vary. | |
| Description |
| Honeywell CSLA series linear current sensors incorporate our 91SS12-2 and SS94A1 linear output Hall effect transducter (LOHET). The sensing element is assembled in a printed circuit board mountable housing. This housing is available in four configurations. Normal mounting is with 0.375 inch long 4-40 screw and square nut (not provided) inserted in the housing or a 6-20 self-tapping screw. The combination of the sensor, flux collector, and housing comprises the holder assembly. These sensors are ratiometric. |
| Features | Potential Applications | ||||
|---|---|---|---|---|---|
|
|
| Product Specifications | |
|---|---|
| Product Type | Inductive Analog Current Sensor |
| Sensed Current Type | ac or dc |
| Sensed Current Range | ±225 A |
| Package Type | PCB Bottom Mount |
| Output Type | Voltage |
| Sensitivity | 13.2 mV N* ±1.2 mV N* @ 12 Vdc |
| Supply Current | 19 mA max. |
| Offset Voltage | Vcc/2 ±10 % |
| Supply Voltage | 8.0 Vdc to 16.0 Vdc |
| Offset Shift | ±0.05 |
| Response Time | 3 µs |
| Operating Temperature | -25 °C to 85 °C [-13 °F to 185 °F] |
| Storage Temperature | -40 °C to 100°C [-40 °F to 212 °F] |
| Housing Material | PBT Polyester |
| Mounting | PCB on 3 Pins |
| Pinout Style | 3 Pin |
| Availability | Global |
| Comment | * N = Number of Turns |
| UNSPSC Code | 411121 |
| UNSPSC Commodity | 411121 Transducers |
| Series Name | CSLA |