Honeywell Sensing and Control

 
 

HIH-5031-001

 Humidity Sensors


HIH-5030/5031 Series covered filtered integrated circuit humidity sensor, SMD, supplied in batches of 1000 in tape and reel

Actual product appearance may vary.
 

Description
The HIH-5030/5031 Series Low Voltage Humidity Sensors operate dow to 2.7 V, often ideal in battery-powered systems where the supply is a nominal 3 V. The HIH-5030/5031 complements our existing line of non-SMD humidity sensors. SMD packaging on tape and reel allows for use in high volume, automated pick and place manufacturing, eliminating lead misalignment to printed circuit board through-hole. The HIH-5030/5031 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users. Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-5030/5031 Series is often ideally suited for low drain, battery operated systems. Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available. The HIH-5030/5031 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SMD. The HIH-5030 is a covered integrated circuit humidity sensor. The HIH-5031 is a covered, condensation-resistant, integrated circuit humidity sensor that is factory-fitted with a hydrophobic filter allowing it to be used in condensing environments including industrial, medical and commercial applications. The RH sensor uses a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning. The sensing element's multilayer construction provides excellent resistance to most application hazards such as condensation, dust, dirt, oils and common environmental chemicals.

Features Potential Applications
Features
  • Operates down to 2.7 V, often idea in battery-powered systems where the supply is a nominal 3 V
  • Tape and reel packaging allows for use in high volume pick and place manufacturing (1,000 units per tape and reel)
  • Molded thermoset plastic housing
  • Near linear voltage output vs %RH
  • Laser-trimmed interchangeability
  • Low power design
  • Enhanced accuracy
  • Fast response time
  • Stable, low drift performance
  • Chemically resistant
Potential Applications
  • Industrial air compressors
  • HVAC (Heating, Ventilation and Air Conditioning) equipment
  • Battery-powered systems
  • Drying equipment
  • OEM assemblies
  • Office automation equipment
  • Process equipment
  • Refrigeration (includes bulk and transport systems
  • Telecommunications cabinets
  • Weather stations and meteorology equipment
  • Hospital air compressors
  • Infant incubators
  • Microenvironments
  • Sleep apnea equipment
  • Treadmill stress monitoring equipment
Product Specifications
Package Type Surface Mount
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Operating Humidity Range 0 % RH to 100 % RH
Hysteresis 2 % RH
Response Time 5 s 1/e in slow moving air
Repeatability ±0.5 % RH
Settling Time 70 ms max.
Supply Voltage 5.5 Vdc
Supply Current 500 µA
Stability at 50% RH ±1.2 % RH
Output Signal Analog voltage
Covered Device Yes
Moisture/Dust Filter Yes
Combined Humidity and Temperature Sensor No
Calibration and Data Printout No
Series Name HIH-5030/5031
Availability Global