|
HIH-5030/5031 Series covered integrated circuit humidity sensor, SMD, supplied in batches of 1000 in tape and reel
|
| Actual product appearance may vary. |
| |
|
Description
|
|
The HIH-5030/5031 Series Low Voltage Humidity Sensors operate dow to 2.7 V, often ideal in battery-powered systems where the supply is a nominal 3 V. The HIH-5030/5031 complements our existing line of non-SMD humidity sensors. SMD packaging on tape and reel allows for use in high volume, automated pick and place manufacturing, eliminating lead misalignment to printed circuit board through-hole.
The HIH-5030/5031 Series Humidity Sensors are designed specifically for high volume OEM (Original Equipment Manufacturer) users.
Direct input to a controller or other device is made possible by this sensor’s near linear voltage output. With a typical current draw of only 200 µA, the HIH-5030/5031 Series is often ideally suited for low drain, battery operated systems.
Tight sensor interchangeability reduces or eliminates OEM production calibration costs. Individual sensor calibration data is available.
The HIH-5030/5031 Series delivers instrumentation-quality RH (Relative Humidity) sensing performance in a competitively priced, solderable SMD.
The HIH-5030 is a covered integrated circuit humidity sensor. The HIH-5031 is a covered, condensation-resistant, integrated circuit humidity sensor that is factory-fitted with a hydrophobic filter allowing it to be used in condensing environments including industrial, medical and commercial applications.
The RH sensor uses a laser trimmed, thermoset polymer capacitive sensing element with on-chip integrated signal conditioning.
The sensing element's multilayer construction provides excellent resistance to most application hazards such as condensation, dust, dirt, oils and common environmental chemicals.
|
| Features |
Potential Applications |
|
Features
|
- Operates down to 2.7 V, often idea in battery-powered systems where the supply is a nominal 3 V
- Tape and reel packaging allows for use in high volume pick and place manufacturing (1,000 units per tape and reel)
- Molded thermoset plastic housing
- Near linear voltage output vs %RH
- Laser-trimmed interchangeability
- Low power design
- Enhanced accuracy
- Fast response time
- Stable, low drift performance
- Chemically resistant
|
|
|
Potential Applications
|
- Industrial air compressors
- HVAC (Heating, Ventilation and Air Conditioning) equipment
- Battery-powered systems
- Drying equipment
- OEM assemblies
- Office automation equipment
- Process equipment
- Refrigeration (includes bulk and transport systems
- Telecommunications cabinets
- Weather stations and meteorology equipment
- Hospital air compressors
- Infant incubators
- Microenvironments
- Sleep apnea equipment
- Treadmill stress monitoring equipment
|
|
| Product Specifications |
| Package Type |
Surface Mount |
| Operating Temperature |
-40 °C to 85 °C [-40 °F to 185 °F] |
| Operating Humidity Range |
0 % RH to 100 % RH |
| Hysteresis |
2 % RH |
| Response Time |
5 s 1/e in slow moving air |
| Repeatability |
±0.5 % RH |
| Settling Time |
70 ms max. |
| Supply Voltage |
5.5 Vdc |
| Supply Current |
500 µA |
| Stability at 50% RH |
±1.2 % RH |
| Output Signal |
Analog voltage |
| Covered Device |
Yes |
| Moisture/Dust Filter |
No |
| Combined Humidity and Temperature Sensor |
No |
| Calibration and Data Printout |
No |
| Series Name |
HIH-5030/5031 |
| Availability |
Global |

|