Honeywell Sensing and Control

 
 

1080HD

 


1080HD Handlebar Controls, 1080 Heavy Duty Combinations, Lefthand, Righthand

Actual product appearance may vary.
 

Description
For off-road vehicle manufacturers that desire handlebar controls that are easily customized, have low up-front tooling costs, enhance safety and increase design flexibility, Honeywell features the 1080HD Handlebar Controls platform. With more than 1080 combinations available, these heavy-duty controls provide flexible designs from a trusted supplier. This novel approach to designing controls provides off-the-shelf, SAE spec-qualified handlebar controls containing higher functional density per package volume and are easily customizable. Honeywell designed the 1080HD Handlebar Controls platform after talking to several customers and conducting significant competitive reviews. Research identified strong desires for easily customizable designs that have low up-front tooling costs, that enhance safety and that increase design flexibility. Customers described design flexibility as the ability to easily add or remove vehicle functions, attachments and accessories. This flexibility enables customers to serve multiple end-user segments at low incremental cost.

Features Potential Applications
Features
  • Low, upfront tooling costs
  • Enhanced safety, tested to exceed SAE J68 specifications
  • Over 1000 product configurations. Easy to add/remove vehicle functions, accessories, and attachments
  • Small size
  • Building block design and small form factor
Potential Applications
  • ATVs
  • Motorcycles
  • Snowmobiles
  • Electric vehicles
  • Segway mobile platforms
  • Standing, handle-bar maneuvered machines (industrial sweepers, grocery/luggage cart collectors, etc.)
Product Specifications
Connector Custom Wire Harness
Button Color Various
Cable Travel Distance Various
Cable Thread Type Various
Isolated Circuit Optional
Button Profile High or Low