|
Alnico VIII Sintered Bar Magnet with 8x32 threaded shaft, One per box
|
| Actual product appearance may vary. |
| |
| Features |
Potential Applications |
|
Features
|
- Wide variety of sizes and shapes
- Wide variety of magnetic materials
- Threaded bushings available on some listings for easy
installation
|
|
|
| Product Specifications |
| Product Type |
Magnet |
| Flux at Distance = 0,25mm [0.01 in] |
105 mT [1050 G] |
| Flux at Distance = 0,76mm [0.03 in] |
90 mT [900 G] |
| Flux at Distance = 1,27mm [0.05 in] |
75,5 mT [755 G] |
| Flux at Distance = 2,54mm [0.1 in] |
147 mT [470 G] |
| Flux Distance = 3,81mm [0.15] in] |
29,5 mT [295 G] |
| Flux at Distance = 5,08mm [0.2 in] |
19,5 mT [195 G] |
| Outside Diameter, mm [in] |
7,9 [0.31] |
| Length, mm [in] |
17,0 [0.67] |
| Magnetic Shock Resistance |
Good |
| Resistance to Demagnetization |
Excellent |
| Operating Temperature |
-40 °C to 140 °C [-40 °F to 284 °F] |
| Used With Series |
2SS, 103SR, SR16, SR17, SS40, SS49, SS94, SS400, SS490, SS500, SS49E, SS421, SS50AT |
| Magnet Shape |
Rod/Threaded Package |
| Magnet Material/Process |
Alnico VIII/Sintered |
| Package Quantity/Type |
100 Unit Lots/Bulk |
| Availability |
Global |

|