Honeywell Sensing and Control

 
 

CSDA1BA

 Digital - Inductive


CSDA Series digital current sensor, 0.25 A to 1.0 A operate current, through-hole design, logic level sinking output, operates on AC or DC current, pinout style 2 no PCB pins

Actual product appearance may vary.
 

Description
Each Honeywell CS series digital current sensor provides a logic level output that changes from approximately Vcc to 0.4 volts when the sensed current exceeds the operate point. Each digital sensor will operate on ac or dc current, but the output will turn off at every zero crossing when sensing AC current.

Features Potential Applications
Features
  • Digital output
  • AC or DC current sensing
  • Through-hole design
  • Output voltage isolation from input
  • Minimum energy dissipation
  • Maximum current limited only by conductor size
  • Accurate, low cost sensing
  • Operating temperature range -25 °C to 85 °C
Potential Applications
  • Variable speed drives
  • Overcurrent protection
  • Ground fault detectors
  • Current feedback control systems
  • Robotics
  • UPS and telecommunication power supplies
  • Welding power supplies
  • Automotive - Battery management systems
  • Wattmeters
Product Specifications
Product Type Digital Current Sensor
Sensed Current Type ac or dc
Package Type Thru Hole PCB Mount
Output Voltage 0.40 V
Output Current 20 mA
Output Type Voltage
Release Current 0.08 NI min.
Operate Current 0.50 NI @ 25 °C (0.32 NI min., 0.88 NI max.)
Supply Current 12 mA max.
Supply Voltage 6.0 Vdc to 16.0 Vdc
Response Time 100 µs
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Storage Temperature -40 °C to 100°C [-40 °F to 212 °F]
Housing Material PBT Polyester
Mounting PCB, Screw Mount
Pinout Style 3-Pin, PCB
Availability Global
UNSPSC Code 411121
UNSPSC Commodity 411121 Transducers
Series Name CSDA